Page 105

Catalogue 33

Network enclosures TS 8 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Material: − Sheet steel − Glazed door: Single-pane safety glass, 3 mm Surface finish: − Enclosure frame: Dipcoat-primed − Doors and roof: Dipcoatprimed, powder-coated − Base plates and punched sections with mounting flanges: Zinc-plated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 in connection with side panels, screw-fastened Supply includes: Product-specific supply scope, see table. Approvals: − UL − cUL Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. U 15 15 20 20 24 24 24 24 Width mm 600 600 600 600 600 600 800 800 Height mm 800 800 1000 1000 1200 1200 1200 1200 Depth mm 600 600 600 600 600 600 600 600 Model No. DK 7820.100 7821.100 7820.200 7821.200 7820.300 7821.300 7820.3401) 7821.340 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 U 24 29 29 33 33 33 33 Width mm 800 600 600 600 600 600 600 Height mm 1200 1400 1400 1600 1600 1600 1600 Depth mm 800 800 800 600 600 800 800 Model No. DK 7820.350 7820.410 7821.410 7820.500 7821.500 7820.510 7821.510 Supply includes Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – Sheet steel door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E – – – – Sheet steel door at the rear (130°), with handle and security lock 3524 E Gland plate, multi-piece, solid Roof plate, solid Base/plinth see page 542 Included with the supply. 1) Extended delivery times. Rittal Catalogue 33/Enclosures 105


Catalogue 33
To see the actual publication please follow the link above