TopTherm “Blue e”, useful cooling output 2500 W - TopTherm “Blue e”, useful cooling output 4000 W

Catalogue 33

Wall-mounted cooling units Climate control accessories Page 473 Software & services Page 515 Protection category: − External circuit IP 34 to IEC 60 529 − Internal circuit IP 54 to IEC 60 529 Supply includes: − Nano-coated condenser − Integral electric condensate evaporation − Wired ready for connection (plug-in terminal strip) − Drilling template − Assembly parts Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Cannot be installed with SK 3332.XXX. 1 1 H B T External mounting Partial internal mounting Internal mounting TopTherm “Blue e”, useful cooling output 2000 W Model No. SK 3328.500 3328.510 3328.540 3328.6001) 3328.6101) 3328.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 Dimensions mm W (B) x H x D (T) 400 x 1580 x 295 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 2000 W/2360 W 1620 W/1745 W 2000 W/2360 W 1620 W/1745 W 2000 W/2350 W 1450 W/1690 W 2000 W/2360 W 1620 W/1745 W 2000 W/2360 W 1620 W/1745 W 2000 W/2350 W 1450 W/1690 W . QK Rated current max. 6.1 A/6.6 A 13.4 A/14.8 A 2.8 A/3.3 A 6.1 A/6.6 A 13.4 A/14.8 A 2.8 A/3.3 A Start-up current 20.0 A/22.0 A 40.0 A/38.0 A 6.8 A/7.8 A 20.0 A/22.0 A 40.0 A/38.0 A 6.8 A/7.8 A Pre-fuse T 16.0 A 18.0 A – 25.0 A3) 6.3 A – 10.0 A2) 16.0 A 18.0 A – 25.0 A3) 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 935 W/1055 W 965 W/1085 W 920 W/1145 W 935 W/1055 W 965 W/1085 W 920 W/1145 W to DIN 3168 L 35 L 50 1080 W/1250 W 1110 W/1280 W 1145 W/1395 W 1080 W/1250 W 1110 W/1280 W 1145 W/1395 W Refrigeration factor ε = L 35 L 35 2.1 2.1 2.2 2.1 2.1 2.2 Refrigerant R134a, 950 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 66 kg 73 kg 67 kg 66 kg 73 kg 67 kg Air throughput of fans External circuit 640 m3/h Internal circuit 550 m3/h . QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 3286.410 3286.410 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker. 3) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 421


Catalogue 33
To see the actual publication please follow the link above