PLS special busbars E-Cu

Catalogue 33

RiLine accessories Busbars Busbars E-Cu To DIN EN 13 601. Length: 2400 mm/bar. Technical information: Available on the Internet. Dimensions mm Approvals Packs of Model No. SV Page E-Cu 12 x 5 6 3580.000 15 x 5 6 3581.000 20 x 5 6 3582.000 25 x 5 6 3583.000 30 x 5 6 3584.000 12 x 10 6 3580.100 15 x 10 6 3581.100 20 x 10 6 3585.000 30 x 10 6 3586.000 40 x 10 – 3 3587.000 50 x 10 – 3 3588.000 60 x 10 – 3 3589.000 80 x 10 – 3 3590.000 100 x 10 – 3 3590.010 E-Cu tin-plated1) 30 x 5 – 6 3584.200 30 x 10 – 6 3586.200 Accessories Busbar connectors for busbars mm 12 x 5 – 15 x 10 (single connection) 3 9350.075 313 20 x 5 – 30 x 10 (single connection) 3 9320.020 313 20 x 5 – 30 x 10 (bayed connection) 3 9320.030 313 Busbar cover section for busbars mm 12/15 x 5 4 9350.010 311 12/15 x 10 4 9350.060 311 12 x 5 – 30 x 10 10 3092.000 311 40 – 60 x 10 10 3085.000 311 1) Extended delivery times. Busbar cover sections Contact hazard protection via covering of the busbars. May be cut to required length. Length: 1000 mm/section. Material: − Thermally modified hard PVC. − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: Contact hazard protection, for more solutions see page 315. Detailed drawings: Available on the Internet. For busbars mm Approvals Packs of Model No. SV 12/15 x 5 – 4 9350.010 12/15 x 10 – 4 9350.060 12 x 5 – 30 x 10 10 3092.000 40 – 60 x 10 10 3085.000 Inserted screw nuts M12 Self-holding nuts with knurled ring for busbars E-Cu. Hole diameter: 14.5 mm. Packs of Model No. SV 30 3591.060 Rittal Catalogue 33/Power distribution 311


Catalogue 33
To see the actual publication please follow the link above