Baying clip - Adaptor sleeve

Catalogue 33

Base Flex-Block base/plinth system Flex-Block For TS and SE – For fast, toolless assembly – Individual cable management – Fully symmetrical base/plinth – Base/plinth height: 100 mm Solid, RAL 9005 For enclosure size mm Packs of Model No. SO 400 500 1 8001.450 400 600 1 8001.460 600 500 1 8001.650 600 600 1 8001.660 600 800 1 8001.680 800 400 1 8001.840 800 500 1 8001.850 800 800 1 8001.880 800 1000 1 8001.800 1000 400 1 8001.040 1000 500 1 8001.050 1000 600 1 8001.060 1200 400 1 8001.240 1200 500 1 8001.250 1200 600 1 8001.260 1200 800 1 8001.280 1600 400 1 8001.940 1800 500 1 8001.950 We reserve the right to make technical modifications. Delivery times available on request. Solid, RAL 7035 For enclosure size mm Packs of Model No. SO 600 600 1 8001.665 600 800 1 8001.685 600 1000 1 8001.605 600 1200 1 8001.625 800 800 1 8001.885 800 1000 1 8001.805 800 1200 1 8001.825 We reserve the right to make technical modifications. Delivery times available on request. Vented in enclosure width, RAL 7035 For enclosure size mm Width Packs of Model No. SO mm Depth mm 600 600 1 8001.661 600 800 1 8001.681 600 1000 1 8001.601 600 1200 1 8001.621 800 600 1 8001.861 800 800 1 8001.881 800 1000 1 8001.801 800 1200 1 8001.821 We reserve the right to make technical modifications. Delivery times available on request. 540 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above