Mounting bracket - Mounting bracket - Air circuit-breaker support bar - Attachment set

Catalogue 33

Compartment configuration Form 1-4 Gland plates For closing cable entries. Material: PVC, 3 mm, fire protection corresponding to UL 94-V0 Colour: RAL 7004 Supply includes: Assembly parts. For side panel modules height mm Packs of Model No. SV 150 10 9673.195 200/600 10 9673.192 Cover plates for rear busbar system in the cable chamber To separate an area of the cable chamber enclosure for a rear-mounted busbar system. Attachment requires an auxiliary construction made from Mini-TS sections, to which the cover plates are attached and fastened. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. Also required: − Frame connection piece (4 x SV 9673.901), see page 663. − Corner connector (2 x SV 9673.902), see page 663. − TS punched rail 17 x 17 mm for SV 9673.5X0 (2 x SV 9673.915, 2 x SV 9673.953), see page 656. − TS punched rail 17 x 17 mm for SV 9673.5X2 (2 x SV 9673.920 or 2 x SV 9673.940, 2 x SV 9673.983), see page 656. For enclosure depth mm For enclosure width mm Width mm Height mm Depth mm Packs of Model No. SV 600 300 297 540 170.5 2 sets 9673.5301) 600 400 397 540 170.5 2 sets 9673.5401) 600 600 597 540 170.5 2 sets 9673.5601)3) 600/800 300 297 841 245.5 1 set 9673.5322)3) 600/800 400 397 841 245.5 1 set 9673.5422) 600/800 600 597 841 245.5 1 set 9673.5622)3) 1) Suitable for RiLine60 and Maxi-PLS 1600/2000 2) Suitable for RiLine60, Maxi-PLS 1600/2000/3200 and Flat-PLS 3) Extended delivery times. Terminal box Form 4b for modular outgoing section For shielding the connections (terminals) of the functional space, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. The terminal boxes are externally mounted on the functional space side panel modules in the cable chamber to match the heights of the compartments. If necessary, a clamping strip may be mounted on the cable retainer included with the supply. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. Note: For installation of the terminal boxes, the width of the cable chamber must be at least 400 mm! For functional space height mm enclosure width mm1) 150 400/600 1 set 9674.701 200 400/600 1 set 9674.702 250 400/600 1 set 9674.707 300 400/600 1 set 9674.703 400 400/600 1 set 9674.704 600 400/600 1 set 9674.706 1) Enclosure width of the cable chamber Also required: For Packs of Model No. SV Functional space side panel modules for internal compartmentalisation, see page 345. 346 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above