Internal latch - Side panel, plug-type, divided - Side panels - Primer/paint

Catalogue 33

Walls Side panels Hinges for TS side panel, screw-fastened, sheet steel TS side panel, asymmetrical The 180° opening angle allows unhindered access. May be installed optionally from the inside or outside of the enclosure: Simply replace 3 enclosure panel fasteners with hinges. Despite the hinge, the protection category of the enclosure is retained. Material: Die-cast zinc Supply includes: Assembly screws. Design Packs of Model No. TS RAL 7035 6 8800.110 Note: − Side panel and door hinges may only be installed on the same enclosure section when using a 180° door hinge (see page 613). − Please note: Red areas (side panels), hinged and unhinged, must always be opposite one another. Blue areas (doors/rear panels) must always be opposite one another. Only one surface on each vertical enclosure section may be hinged. Side panel, lockable for TS ● Simply locate from above ● Lock via security lock no. 3524 E ● Earthing bolt with contact lug Material: Sheet steel, powder-coated Protection category: IP 20/NEMA 1 to IEC 60 529 Supply includes: 2 side panels each with 4 security locks no. 3524 E. Note: Side panels 1200 mm deep as divided variants, see page 570. Accessories: Internal latch DK 7824.510, see page 570. For enclosures Colour RAL Model No. Height mm Depth mm 7035 9005 DK 800 600 – 7824.086 1000 600 – 7824.106 1200 600 – 7824.126 1200 800 – 7824.128 1200 1000 – 7824.120 1200 1000 – 7816.120 1400 600 – 7824.1461) 1400 800 – 7824.148 1600 600 – 7824.166 1600 800 – 7824.168 1800 600 – 7824.186 1800 800 – 7824.188 1800 1000 – 7824.1801) 2000 600 – 7824.206 2000 800 – 7824.208 2000 1000 – 7824.200 2000 1000 – 7816.2001) 2200 600 – 7824.226 2200 800 – 7824.228 2200 1000 – 7824.220 1) Extended delivery times. Rittal Catalogue 33/System accessories 569


Catalogue 33
To see the actual publication please follow the link above