Viewing window - Monitor frame - Identification strips

Catalogue 33

Doors/locks Viewing panels/operating panels Viewing window For mounting on ● AE instead of door ● Surfaces Material: − Front panel: Aluminium, natural anodised − Glass panel: Acrylic Protection category: IP 54 to IEC 60 529 Supply includes: Plastic handle with lock insert no. 3524 E. Max. installation depth: (depth – 4 mm) Visible area: (width – 60 mm) x (height – 60 mm) Note: Other sizes available on request. Depth = 34 mm For use as door variant with Width mm Height mm Model No. FT AE 1050.500, AE 1350.500 AE 1007.600 497 497 2733.000 AE 1039.500, AE 1339.500 AE 1009.600, DK 7641.000 597 377 2730.000 AE 1010.500, AE 1054.500 AE 1060.500, AE 1360.500 597 597 2731.000 DK 7643.000 AE 1012.500, AE 1076.500 AE 1376.500, DK 7645.000 597 757 2732.000 for 3 U subrack 597 197 2734.000 Depth = 60 mm For use as door variant with Width mm Height mm Model No. FT AE 1050.500, AE 1350.500 AE 1007.600 497 497 2763.000 AE 1039.500, AE 1339.500, AE 1009.600, DK 7641.000 597 377 2760.000 AE 1010.500, AE 1054.500 AE 1060.500, AE 1360.500 597 597 2761.000 DK 7643.000 AE 1012.500, AE 1076.500 AE 1376.500, DK 7645.000 597 757 2762.000 Horizontally hinged FT stay A gas pressurised spring holds the viewing window securely open (top or side). When the viewing window is closed, the gas pressurised spring disappears into the frame section. Packs of Model No. FT 2 2772.000 Acrylic glazed cover With security lock, lock no. 3524 E. Material: − Frame: Extruded aluminium sections with die-cast corner pieces − Glass panel: Smoked acrylic Protection category: IP 54 to IEC 60 529 Acrylic glazed covers, 482.6 mm (19˝) U Width mm Height mm Depth mm Model No. FT 3 320 158 47.5 2780.000 3 534 158 47.5 2781.000 6 534 291.5 47.5 2782.000 9 534 425 47.5 2796.000 Max. installation depth: 43 mm Visible area: (width – 40 mm) x (height – 20.5 mm) Metric acrylic glazed covers Width mm Height mm Depth mm Model No. FT 400 200 47.5 2784.000 400 400 47.5 2785.000 500 200 47.5 2786.000 500 400 47.5 2787.000 600 200 47.5 2788.000 600 400 47.5 2789.000 Max. installation depth: 43 mm Visible area: (width – 40 mm) x (height – 20.5 mm) 596 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above