SSC premium 2/16, 4/32, 8/32

Catalogue 33

KVM switches 1 2 3 KVM switches With these ultra-compact KVM switches for 482.6 mm (19˝) mounting or for mounting behind a Rittal monitor/keyboard unit, space-saving server administration becomes possible in any IT rack. The Rittal SSC switching system grows flexibly with your requirements. With the SSC compact/ view 32 Cat, the computers are connected via Cat cables and converters (SSC converter). The signals for video, keyboard and mouse are transmitted via a shared cable. Processor-controlled keyboard and mouse emulation for each channel ensures fault-free booting and reliable switching between the connected computers. The SSC view optionally extends the Rittal monitor/keyboard unit to include the function of an 8- or 32-port KVM switch, without requiring an additional U in the server rack for mounting. 1 1 2 SSC view 8 USB SSC view 32 Cat SSC compact 32 Cat Installation type For mounting behind the monitor/keyboard unit DK 9055.XXX For mounting on 482.6 mm (19˝) levels Model No. DK 7552.002 7552.100 7552.110 Equipment 8 Port KVM 32 Port KVM 32 Port KVM Number of computers in stand-alone mode 8 32 32 Number of users (with password protection) 1 1 1 Cascading2) as slave to SSC view/compact 32 Cat (with OSD transfer) – OSD menu with mouse operation (English) OSD superimposed on computer screen (may be de-activated) OSD display of channels used Hotkeys for computer selection Autoscan Autoskip (skip over unused channels) Type of cable to computer or to SSC Connect VGA/HD15 and PS/2 Cat 5, 6 Cat 5, 6 Maximum cable length, SSC to computer (depending on cable quality) 4 m 15 m (30 m) 15 m (30 m) Port and system support PS/2 and SUN PS/2, USB, SUN-USB PS/2, USB, SUN-USB Automatic cable alignment (manually readjustable) – 1) 1) LED displays (rear) None Power Power Maximum video resolution (depending on cable length) 1280 x 1024@85 Hz 1920 x 1440@75 Hz 1920 x 1440@75 Hz Bandwidth 200 MHz 250 MHz 250 MHz Computer SUB-HD15 / PS/2 / USB-B RJ 45 RJ 45 Console SUB-HD15 / PS/2 / USB-B SUB-HD15 / PS/2 SUB-HD15 / PS/2 Cascading port (connection for slave, SSC compact only) – RJ 45 RJ 45 Service (for firmware update) – Jack 2.5 mm Jack 2.5 mm 12 V DC power supply (from monitor/keyboard unit) – Power supply 100 – 240 V, 50/60 Hz (internal power pack, IEC320, C14) – – Power consumption (approx.) 10 W 13 W 13 W Operating temperature +5 to +45°C +5 to +45°C +5 to +45°C Protection category IP 20 IP 20 IP 20 Enclosure Material Sheet steel Sheet steel Sheet steel Surface finish Powder-coated Powder-coated Powder-coated Colour RAL 9006 RAL 9006 RAL 7035 Dimensions (excl. protruding parts) approx. W x H x D mm 482.6 x 44 x 140 482.6 x 44 x 140 482.6 x 44 x 140 Certification CE CE CE 1)With a cable length of max. 15 metres, there is no need for any manual video readjustments. Above and beyond this, the maximum permissible cable length is approximately 30 metres (depending on the cable quality). Here, manual readjustment may be required. 2) Up to 3 SSC compact/view 32 Cat may be cascaded to one master (max. 125 servers on 1 user). Accessories Mains connection cable (for SSC compact only) – – 7200.210 CPU cable VGA/PS/2 (with lockable PS/2 connectors, at both ends) 2 m 7552.120 – – 4 m 7552.140 – – CPU cable VGA/USB, USB-A (computer) to USB-B (switch) 2 m 7552.122 – – 5 m 7552.142 – – 3 3 SSC converter PS/2 – 7552.201 7552.201 SSC converter USB – 7552.202 7552.202 Rittal Catalogue 33/System accessories 781


Catalogue 33
To see the actual publication please follow the link above