Operating housing with display panel front

Catalogue 33

Operating housing with handle strips System accessories Page 537 Support arm systems Page 147 Stand systems Page 169 Command panel housing with door, stainless steel Page 189 Material: − Enclosure and door: Sheet steel − Handle strips: Aluminium − Cover caps: Plastic Surface finish: − Enclosure and door: Dipcoat- primed, powder-coated on the outside, textured paint − Handle strips: Powder-coated Colour: − Enclosure and door: RAL 7035 − Handle strips and cover caps: RAL 7030 Protection category: IP 55 to IEC 60 529 Supply includes: − Enclosure with cut-out and reinforcement for support arm system CP-L, Ø 130 mm − Mounting angles spot welded at the sides − Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel − Side handle strips with cover caps − Rear door with r/h hinge − Cam lock with double-bit insert Note: The support arm connection and door hinge may be swapped over by rotating the enclosure. Approvals: − UL − cUL Detailed drawings: Available on the Internet. T H B Width (B) mm Packs of 300 380 380 500 600 Page Height (H) mm 200 300 380 500 380 Depth (T) mm 155 210 210 210 210 Model No. CP 1 6540.2001) 6531.200 6530.200 6532.200 6533.200 Weight (kg) 4.9 9.3 10.2 15.4 14.6 Accessories Support strips for attaching to the mounting angles of the side panel 20 – – 4594.000 4309.000 4594.000 614 Rail for interior installation 4 – 2373.210 2373.210 2373.210 2373.210 647 Mini comfort handle 1 – – 2537.0X0 2537.0X0 2537.0X0 606 Alternative lock systems With 3 mm double-bit lock insert, may be exchanged for 27 mm lock inserts, version A, see page 609, lock cylinder, plastic handles and T handles, version B, see page 608. 1) Support arm connection and door hinge at the bottom. Rittal Spain RITTAL Disprel S.A. Mas Baiona, 40 Polígono Industrial Can Roqueta 08202 Sabadell (Barcelona) Phone: +34 937 001 300 Fax: +34 937 001 301 E-mail: info@rittal.es www.rittal.es 144 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above