Page 145

Catalogue 33

Operating housing with display panel front System accessories Page 537 Support arm systems Page 147 Stand systems Page 169 Command panel housing with door, stainless steel Page 189 Material: − Enclosure and door: Sheet steel − Frame and front panel: Aluminium Surface finish: − Enclosure and door: Dipcoat-primed, powdercoated on the outside, textured paint − Frame and front panel: Natural anodised Colour: RAL 7035 Protection category: IP 54 to IEC 60 529 Supply includes: − Enclosure without gland plate − Mounting angles spot welded at the sides − With maximum cut-out at the front and fitted, easily machinable 3 mm front panel with aluminium frame, with r/h hinge, screw-fastened from the inside. − Rear door with r/h hinge − Cam lock with double-bit insert Approvals: − UL − cUL Detailed drawings: Available on the Internet. Width mm Packs of 380 380 500 600 Page Height mm 380 600 500 600 Depth mm 249 249 249 249 Model No. CP 1 6442.500 6462.500 6552.500 6662.500 Weight (kg) 9.5 13.4 18.0 19.6 Cam lock 1 2 2 2 Accessories Enclosure reinforcement with support arm cut-out CP-L 1 6143.210 6143.210 6143.210 – 173 Enclosure reinforcement with support arm cut-out CP-XL 1 – – – 6503.000 173 Rail for interior installation 4 2373.210 2373.210 2373.210 2373.210 647 Mini comfort handle 1 2537.0X0 2537.0X0 2537.0X0 2537.0X0 606 Alternative lock systems With 3 mm double-bit lock insert, may be exchanged for 27 mm lock inserts, version A, see page 609, lock cylinder, plastic handles and T handles, version B, see page 608. Rittal South Korea RITTAL Co., Ltd. Seoul Head Office 3rd Floor Asaan Venture Tower B/D 315-6 Yangjae-Dong Seocho-Gu Seoul 137-896 Korea Phone: +82 (0)2-577-6525 Fax: +82 (0)2-577-6526 E-mail: rittal@rittal.co.kr www.rittal.co.kr Rittal Catalogue 33/Enclosures 145


Catalogue 33
To see the actual publication please follow the link above