Adaptors - Cover plate - Cover with door - Noise protection kit

Catalogue 33

Walls Divider panels/partitions Module plates Material: Sheet steel, 2 mm Surface finish: Zinc-plated Supply includes: Seal. Design Cut-outs Packs of Model No. TS Solid – 1 8609.160 For 16-pole connectors 4 1 8609.150 For 24-pole connectors 4 1 8609.140 For cable entry 1 1 8609.170 For cable entry grommets 4 1 8609.190 With cable sleeve 1 1 8609.390 Solid For sealing unused cut-outs. Easily machined for individual cut-outs. Detailed drawings: Available on the Internet. for 16/24-pole connectors With cut-outs to accommodate connectors. In addition to mounting on divider panels, module plates may also be attached to the 25 mm pitch pattern of the enclosure and to the rails of the TS/ PS system. Accessories: − Adaptor, cover plate, see page 574. − Connector gland for connector cut-outs, see page 712. − Connector gland sealing frame and sealing module, see page 713. For cable entry For the entry of pre-assembled cables. Sealed, secure routing is achieved via adjustable angle brackets with inserted foam cable clamp strip. Attachment bracket, punched, for cable clamping. Accessories: Cable tie for fast assembly SZ 2597.000, see page 720. For cable entry grommets For mounting on the divider panel for module plates TS. Slide the grommets into the cut-outs, slide the clamp plate with seal down over them, and screw-fasten. Also required: − Cable entry grommets, see page 702 or − Connector grommets, see page 702. With cable sleeve For 10 – 65 mm cable diameters. The flexible grommet adapts to the cable's bending radius. Rittal Catalogue 33/System accessories 573


Catalogue 33
To see the actual publication please follow the link above