Sheet steel door - Sheet steel door, vented - Glazed door, vented

Catalogue 33

Doors/locks Door variants Glazed door for TS Instead of a sheet steel door or rear panel. Material: − Front panel: Extruded aluminium section − Corner pieces: Die-cast zinc − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: − Frame and corner pieces: RAL 7035 − Viewing window (printed mask on the inside): RAL 7015 Protection category: IP 55 to IEC 60 529 Supply includes: − Viewing door frame with safety glass − Locking rod with double-bit insert − 180° hinges (4) − Visible area: W – 140 mm, H – 160 mm. For enclosures Width Model No. TS mm 600 1800 8610.680 800 1800 8610.880 600 2000 8610.600 800 2000 8610.800 600 2200 8610.620 800 2200 8610.820 Also required: Height mm When mounting instead of the rear panel: Lock components for frame TS 8800.040, see page 584. Accessories: − Lock inserts, version F, see page 609. − Comfort handle, see page 603. Handle adaptor The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle. Material: Plastic Supply includes: − 1 adaptor plate − 1 extension for drive − 2 assembly screws For glazed door TS Colour Model No. TS RAL 7035 8611.080 For designer door IW and PC-TS, bottom door Colour Model No. PC RAL 7035 8611.300 Lock components for frame TS For retrofitting a glazed door or sheet steel door in place of a rear panel. Material: Die-cast zinc Supply includes: Assembly screws. Packs of Model No. TS 4 8800.040 584 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above