Battery Manager RiBat - RCCMD software

Catalogue 33

UPS – Power Modular Concept Accessories Sub-distribution for PMC 40 UPS Allows the direct, fused connection of single- and 3-phase equipment. In this way, up to 4 PSM busbars may be connected directly to the PMC 40 UPS via the relevant connection cables. Additionally, there are six single-phase outlets (16 A) available via C19 jacks. Connection to the PMC 40 UPS must be carried out by a qualified electrician. Dimensions: W x H x D: 482.6 (19˝) x 131 mm (3 U) x 300 mm Packs of Model No. DK 1 7040.500 Technical specifications: Ambient conditions: − Temperature: 5 – 40°C − Humidity: 5 – 90% rel. humidity (non-condensing) − Input (open ends with wire end ferrules): 5 x 16 mm2 (2 m) − Output: 4 x GST18 (3-phase), 6 x C19 (1-phase) − Fuses: 18 x 16 AC Note: Observe the country-specific connection data. Plug & play connection cable for server enclosures: Length Packs of Model No. DK 3 m 1 7857.130 5 m 1 7857.150 8 m 1 7857.180 9 m 1 7857.190 Sub-distribution, modular for PMC 200 The distributor may be fitted directly in the UPS PMC 200 rack. This allows the configuration of a complete, compact system with a 0.6 m2 footprint containing a rack-mounted modular UPS PMC 200, batteries and distributor. Application range: UPS systems Rittal Power Modular Concept PMC 200 up to 20 kW N+1. Technical specifications: ● 482.6 mm (19˝), 6 U ● 12 outlets, three-phase 400 V / 50 Hz with 10 A ● On-load isolator for disconnecting ● Circuit-breaker 10 A per phase Design Model No. DK 482.6 mm (19˝), 6 U 7857.372 Supply includes: 482.6 mm (19˝) modules, 6 U, instructions. Note: Observe the country-specific connection data. Plug & play connection cable for server enclosures: Length Packs of Model No. DK 3 m 1 7857.130 5 m 1 7857.150 8 m 1 7857.180 9 m 1 7857.190 Also required: UPV PMC 200, 60 kW, see page 376. UPS monitoring card (SNMP card) This optional monitoring card facilitates monitoring of the UPS via Web browsers. In this way, various monitoring states of the UPS (e.g. input voltage, output currents/power per phase, battery charging status, autonomies etc.) may be remotely monitored.However, the main application is a controlled server shutdown via the network interface. To this end, a UPS shutdown client (RCCMD software) must be installed and configured on every server. Design Packs of Model No. DK SNMP card, budget version 1 7857.420 SNMP card CS121 with swtiching contacts 1 7857.366 Note: Only one extension card may be installed per UPS system. Redundant monitoring solutions for UPS systems available on request. RCCMD software, see page 529. 380 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above