Cable gland HD - Stainless steel lock nut - Assembly tool

Catalogue 33

Cable management Cable glands Polyamide reducers for polyamide cable glands For adapting metric cable glands to larger diameter holes or threads. Benefit: Reducer and locking nut are sold together in a single pack; this saves additional ordering and storage. Material: Polyamide 6 GF30 Colour: RAL 7035 Note: Polyamide cable gland, see page 709. Thread Exterior: Inside Packs of Model No. SZ M16 x 1.5 M12 x 1.5 50 2411.550 M20 x 1.5 M12 x 1.5 50 2411.551 M20 x 1.5 M16 x 1.5 50 2411.552 M25 x 1.5 M16 x 1.5 50 2411.553 M25 x 1.5 M20 x 1.5 50 2411.554 M32 x 1.5 M16 x 1.5 50 2411.555 M32 x 1.5 M20 x 1.5 50 2411.556 M32 x 1.5 M25 x 1.5 50 2411.557 M40 x 1.5 M25 x 1.5 25 2411.558 M40 x 1.5 M32 x 1.5 25 2411.559 M50 x 1.5 M40 x 1.5 5 2411.560 M63 x 1.5 M40 x 1.5 5 2411.561 M63 x 1.5 M50 x 1.5 5 2411.562 Sealing bung for cable glands M20 x 1.5 For use in all situations where pre-installed cable glands M20 x 1.5 must be kept free for future installations but properly sealed. Simply loosen the cap nut, mount the sealing bung, and retighten. Material: Polyamide 6 Colour: RAL 7035 Packs of Model No. SZ 25 2411.532 Multi-seal inserts For the secure entry of several individual cables into a single cable gland. Material: Neoprene Size Cable diameter mm Number of cables Packs of Model No. SZ M25 3 7 25 2411.504 4 6 25 2411.505 5 4 25 2411.506 6 3 25 2411.507 710 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above