Accessories - Base mount - Trim panel - Enclosure reinforcement

Catalogue 33

Stand systems Support arm system CP-S Page 149 Support arm system CP-L Page 153 Support arm system CP-C Page 157 Support arm system CP-XL Page 161 The stable base point for the support arm system. The attachment of additional enclosures, e.g. for security systems, is also possible. There is a choice of 2 crosssections: ● 140 x 140 mm ● 200 x 200 mm Pillar Design: − Base plate, thickness: 15 mm, with 4 mounting holes − Cut-out in the base plate in accordance with the crosssection for cable entry from below − Pedestal tube (wall thickness 5 mm) welded to the base plate − Connection facility for support arm systems as per the selection table. Delivery time: Available on request. Material: Steel Surface finish: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts for support arm system according to selection. Note: Customer-specific designs, such as: − Other RAL colours − Heights − Consoles for additional enclosures available on request. Accessories: − Support arm system CP-S, see page 150 − CP-L, see page 154 − CP-C, see page 158 − CP-XL, see page 162 − Gland plates size 2, see from page 704. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Design For support arm system Model No. CP Cross-section 140 x 140 mm, height 2000 mm1) CP-S, CP-L, CP-C 6214.000 Cross-section 200 x 200 mm, height 2000 mm1) CP-C, CP-XL 6220.000 1) Unless otherwise specified. In addition to the Model Number, the following information is also needed: 1. Unless otherwise stated, the position for the cable entry cut-out is on the rear. 2. Position and Item No. of support arm component Support arm component Support arm system CP-S CP-L CP-C CP-XL Wall/base mounting bracket, large, side mounting 6501.110 6520.010 6072.000 6160.010 Wall-mounted hinge, horizontal outlet, side mounting 6501.150 6521.010 6072.500 6110.010 Top-mounted joint, mounting on top 6501.160 6522.010 6072.600, 6072.800 6170.010 172 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above