Page 173

Catalogue 33

Stand systems Accessories Base mount Brackets for screw-fastening from below to the cast feet with posidrive raised countersunk screws M12. Optionally with projection at the front, interior or sides, with Ø 11 mm hole for screwfastening to the base. Material: Steel Surface finish: Zinc-plated Supply includes: Posidrive raised countersunk screws M12. Packs of Model No. CP 4 6147.000 Trim panel Material: Cast aluminium Supply includes: Assembly parts for screw-fastening between the cast feet at the front or rear. Colour RAL Model No. CP 7035 textured 6144.100 1 2 3 Enclosure reinforcement For external or internal reinforcement of enclosures of a corresponding size. Smaller enclosures may also be mounted directly without reinforcement. Supply includes: Assembly parts for the enclosure and support section plus 2 seals. Detailed drawings: Available on the Internet. For enclosure Support arm connection Material Weight kg Model No. CP B1 ≥ 300 mm, T1 ≥ 150 mm CP-S Stainless steel 1.4301 0.9 6143.310 B1 ≥ 300 mm, T1 ≥ 150 mm CP-L Sheet steel 0.9 6143.210 CP 6662.500 or AE (B1 = 600 mm, T1 ≥ 210 mm) CP-XL Sheet steel 2.2 6503.000 1 2 3 B = Width T = Depth Rittal Catalogue 33/Enclosures 173


Catalogue 33
To see the actual publication please follow the link above