Adaptor frame - Integrated louvres

Catalogue 33

Climate control accessories Mounting accessories Trim frame for slimline cooling units Slimline cooling units can be internally or externally mounted on an enclosure door or wall. The trim frame presents a closed front for the cooling unit. Material: Sheet steel Colour: RAL 7035 For cooling unit Model No. SK SK 3366. . . . 3377.000 140 Quick-change frame for roof-mounted cooling units The quick-change frame is more than just an alternate frame. Together with the seal, the lower part of the frame is screw-fastened to the enclosure. In this way, it is possible install and remove the connector ready cooling unit with the upper part of the quick-change frame previously mounted on the cooling unit with quick-release fasteners. During servicing work, this means shorter assembly times and hence minimised downtime. What is more, the quick-change frame offers effective protection against the ingress of oil into the enclosure in oily atmospheres, thanks to its integral drainage trough. Material: Sheet steel Colour: RAL 7035 Supply includes: − Quick-change frame − Seal − Quick-release fasteners For roof-mounted cooling units Model No. SK SK 3359. . . ./SK 3382. . . . 3286.700 SK 3209. . . ./SK 3210. . . ./ SK 3383. . . ./SK 3384. . . ./ 3286.800 SK 3385. . . . SK 3301.800/SK 3386. . . . / SK 3387. . . . 3286.900 Adjustable frame for air/air heat exchangers, railway-compatible version The adjustable frame allows variable partial installation of air/air heat exchangers on enclosures, to facilitate optimum space utilisation. Material: Sheet steel Colour: RAL 7035 For heat exchangers Model No. SK SK 3126.4 . . 3286.260 SK 3128.4 . . /SK 3129.4 . . 3286.270 SK 3130.4 . . 3286.280 Rittal Catalogue 33/Climate control 479


Catalogue 33
To see the actual publication please follow the link above