Module plates

Catalogue 33

Walls Divider panels/partitions Partition for DK-TS For rack mounting, suspended between two TS 8 enclosures. With three Ø 40 mm holes in all 4 corner areas for the insertion of cables, conduits etc. Drilled holes may be sealed with the enclosed stepped collars. For cable entry, simply cut off at a suitable level to match the required cross-section. Material: − Partition: Sheet steel − Stepped collar: Plastic to UL 94-HB Surface finish: Partition: Zinc-plated Supply includes: 12 stepped collars Ø 40 mm. For enclosures Model No. DK Height mm Depth mm 2000 1000 7831.723 2000 1200 7831.724 2200 1200 7831.726 Note: Use baying connector TS 8800.490. Not suitable for use in conjunction with a baying seal. Any seals that may be present must be removed prior to installation. Accessories: Baying clamp TS 8800.490, see page 578. The divider panel and module plate system More options: The cut-outs of a divider panel are individually equipped with module plates for 16-pole or 24- pole connectors, with module plates for cable entry and with solid module plates. Faster assembly: Usually only some of the total number of connector cut-outs are used. Thanks to the new divider panel technique, the cut-outs do not need to be covered individually. The solid module plate is used instead. The benefit: Less plates, less screws, less assembly work. 402/502 318 144 188 1702/1902 8 x 188 (1504)/9 x 188 (1692) 99/105 Divider panel for module plates TS With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. Thanks to the symmetry of the enclosure frame, divider panels may also be fitted at the rear, dimensions permitting. For mounting on the outer mounting level. This leaves the inner level free for further population. Material: Sheet steel, 2 mm Surface finish: Zinc-plated Supply includes: Assembly parts and multi-tooth screws M5 x 12 mm for mounting the module plates. Note: Notches in the corners and half-way up the sides permit the use of angular baying brackets and baying brackets, even with a divider panel fitted. Accessories: − Module plates, see page 573. − Cover with door, see page 574. − Baying attachment (TS 8800.470) for enclosures with fitted divider panel, see page 580. For enclosures Number of cut-outs Model No. TS Height mm Depth mm 1800 500 9 8609.100 1800 600 9 8609.110 2000 500 10 8609.120 2000 600 10 8609.130 572 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above