With 482.6 mm (19˝) mounting frame

Catalogue 33

FlatBox System assembly Page 537 For use as a wall-mounted and floor-standing enclosure. Small package – big performance. Time-saving, flexible, clever ● For flexible use as a wallmounted or floor-standing enclosure ● Maximum width and depth of 700 mm creates plenty of space for use as a patch distributor ● Toolless quick assembly ● System assembly on the open 482.6 mm (19˝) frame Material: − Sheet steel − Viewing window: Single-pane safety glass, 3 mm Surface finish: Powder-coated Colour: RAL 7035 Note: − Max. installation depth: D – 112 mm − Max. distance between two 482.6 mm (19˝) levels: D – 126 mm Supply includes: − Flat-packed enclosure − 1 wall section − 2 basic supports − 2 roof/base plates, with cut-outs for cable entry, with brush strips − 2 mounting angles, 482.6 mm (19˝) (for 6 U and 9 U) − 1 mounting frame 19˝ (from 12 U) − 4 levelling feet (from 12 U), − 2 side panels, lockable, − 1 glazed door, lockable, security lock 3524 E, door hinge point selectable − Connection components for toolless, fast assembly − Earthing kit for systemcompatible earthing of all enclosure parts Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. With 482.6 mm (19˝) mounting angles U Packs of 6 6 9 9 Page Width mm 600 600 600 600 Height mm 358 358 492 492 Depth mm 400 600 400 600 Model No. DK 1 7507.000 7507.100 7507.010 7507.110 Accessories 482.6 mm (19˝) mounting angles as second mounting level 2 7507.706 7507.706 7507.709 7507.709 744 Levelling feet 4 7507.740 7507.740 7507.740 7507.740 556 Cover plates for fan panels 6 7507.760 7507.760 7507.760 7507.760 404 Earth rail 1 7113.000 7113.000 7113.000 7113.000 692 C rail for cable clamping 1 7016.140 7016.140 7016.140 7016.140 722 T-head rail for cable clamping 1 7016.150 7016.150 7016.150 7016.150 722 Fan motor, 230 V AC, 50/60 Hz, 117/135 m3/h, air throughput, unimpeded airflow 1 7980.100 7980.100 7980.100 7980.100 404 Fan motor, 48 V DC, 184 m3/h, air throughput, unimpeded airflow 1 7980.148 7980.148 7980.148 7980.148 404 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 476 Cable management panel, 1 U, 5 cable shunting rings 40 x 50 mm 1 7257.200 7257.200 7257.200 7257.200 729 Component shelf 2 U, static installation, depth 250 mm 1 7119.250 7119.250 7119.250 7119.250 675 Component shelf 2 U, static installation, depth 400 mm 1 – 7119.400 – 7119.400 675 Component shelf 1 U, complete set, pull-out, depth 500 mm 1 set – 7000.625 – 7000.625 674 Base/plinth 1 – 7507.750 – 7507.750 553 Rittal Catalogue 33/Enclosures 57


Catalogue 33
To see the actual publication please follow the link above