Command panel housing with door

Catalogue 33

Compact Panel System accessories Page 537 Support arm systems Page 147 Stand systems Page 169 For small operating units built into front panels. The front panel is inserted from the rear and secured with screw clamps. Special front panels with a material thickness of between 2 and 6 mm are possible. Rear panel optionally hinged on the left or right. Material: − Roof tray, base tray, rear panel: Aluminium − Side parts: Extruded aluminium section − Screw cover: Plastic Surface finish: − Roof tray, base tray, side parts: Powder-coated − Rear panel: Natural anodised Colour: RAL 7024 Protection category: IP 65 to IEC 60 529 Supply includes: − Roof tray − Base tray − Rear panel − Side parts − Screw cover − Seal and screw clamp Detailed drawings: Available on the Internet. Width mm Packs of 241 241 315 315 Page Height mm 238 388 238 388 Depth mm 87 87 87 87 To fit Front panel width mm 178 178 252 252 Front panel height mm 200 350 200 350 Model No. CP (with support arm connection CP-S) 1 6340.000 6340.100 6340.300 6340.400 Weight (kg) 2.8 3.8 3.4 4.5 Accessories Front panel, 3.0 mm aluminium, natural anodised 1 6028.500 6028.510 6028.530 6028.540 794 Wall mounting bracket, vertically hinged 1 set 6341.000 6341.000 6341.000 6341.000 630 Cover plate for support arm connection CP-S 1 6505.200 6505.200 6505.200 6505.200 794 Spring nut M5 50 6108.000 6108.000 6108.000 6108.000 666 To order different heights for front panel width: – 178 mm use Model No.: CP 6342.109 – 252 mm use Model No.: CP 6342.209 and additionally specify the front panel height. Extended delivery times. 142 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above