Mounting angles, 482.6 mm (19˝) - Depth stay for PS - Mounting angles, 482.6 mm (19˝)

Catalogue 33

482.6 mm (19˝) installation system Mounting angles Adaptor pieces, 482.6 mm (19˝) for TS, ES The “1 U” sub-section of mounting angles. For the installation of individual subracks and other equipment. Supply includes: Assembly parts. Assembly examples: May be found on page 741. Note: The 482.6 mm (19˝) measurement is obtained when mounting on the TS/ES frame for enclosures with width 600 mm. Adaptor set (DK 7246.100) for 800 mm wide enclosures, see page 752. For TS For ES U Packs of Model No. TS 1 4 8613.010 U Packs of Model No. PS 1 8 4547.000 Accessories: − Captive nuts, see page 665. − Assembly screws, see page 666. − Slide rails with two-sided mounting, see page 751. − Drawer installation kit, see page 753. − Component shelf installation kit, see page 676. Adaptor sections, 482.6 mm (19˝) for rear installation in TS electronic enclosures For installing subracks at the front and back, and for attaching the slide rails TS 8613.150, TS 8613.160 and TS 8613.180 (see page 751). For mounting on the inner mounting level. The outer mounting level may, for example, still be used for cable routing on depth-mounted TS punched sections with mounting flange. Material: Extruded aluminium section Supply includes: Assembly parts. Note: Design similar to adaptor sections, 482.6 mm (19˝) (see page 741), but asymmetrical height, suitable for TS electronic enclosure. For enclosure height mm 1600 33 2 8613.360 2000 42 2 8613.300 Accessories: U Packs of Model No. TS − Captive nuts, see page 665. − Assembly screws, see page 666. − Slide rails with two-sided mounting, see page 751. − Drawer installation kit, see page 753. − Component shelf installation kit, see page 676. Possible alternative: Adaptor pieces, 482.6 mm (19˝), see page 742. Infill panels, 482.6 mm (19˝), horizontal for adaptor sections To infill between installed 482.6 mm (19˝) equipment positioned in the full enclosure height and the enclosure clearance height. Material: Extruded aluminium section Supply includes: Assembly parts. For enclosure height mm Packs of Model No. TS 1600/2000 2 8613.040 1800/2200 2 8613.030 742 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above