Ripac Vario-Module, 63 HP - Ripac Vario-Module, 84 HP

Catalogue 33

System enclosures Ripac Vario-Module Accessories for Ripac Vario-Module Page 256 RiCase Page 258 Configurator for subracks Page 525 Technical specifications: − May be used as a rackmounted enclosure or instrument case. − External dimensions to IEC 60 297-1 for installation in 482.6 mm (19˝) racks. − Installation dimensions for board type plug-in units to IEC 60 297-3-101. Material/Surface finish: − Side panels: Extruded aluminium section, spray-finished − Cross rails: Extruded aluminium section, clear-chromated − Corner trims: Die-cast zinc, spray-finished − Side trims: Extruded aluminium section, spray-finished − Contacts: Conductive (in EMC version) Colour: RAL 7035 Protection category: IP 40 for non-vented version Supply includes: − 2 side panels − 4 horizontal rails − 4 threaded inserts − 2 rear corner trims − 2 side trim panels, centre (from a height of 4 U) − Assembly parts Note: Corner trims, flanges and top and bottom cover plates as well as horizontal rails for further configuration must be ordered in addition to this. Detailed drawings: Available on the Internet. B1 TE B2 2 1 Equipped as an instrument case Equipped as a rack-mounted unit 1 2 TE = HP HE T Ripac Vario-Module, 42 HP U (HE) Packs of 3 3 3 3 Page EMC – – Width (B1) mm 235.6 235.6 235.6 235.6 Width (B2) mm 251.6 251.6 251.6 251.6 Depth (T) mm 250.4 250.4 310.4 310.4 Model No. VM Basic enclosure 1 3982.040 3983.040 3982.070 3983.070 Also required Top covers – with vent holes 1 3982.941 – 3982.951 – 256 – without vent holes 1 – – 256 Front corner trims for assembly as instrument case 2 3981.310 3981.310 3981.310 3981.310 257 Flanges for configuration as rack-mount – without handle holes – with handle holes 22 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 3981.210 3981.260 257 257 EMC installation EMC gaskets, horizontal – for upper/lower horizontal rail – between covers and horizontal rails 1 1 – 3684.974 3684.975 – 3684.974 3684.975 EMC gaskets, vertical 1 – 3686.975 – 3686.975 Front/rear panels EMC – see page 241 – 243 – see page 241 – 243 Accessories Front/rear panels see page 241 – 243 Carrying handles 2 – – 3981.360 3981.360 257 Front handles1) 2 3636.010 3636.010 3636.010 3636.010 678 Rear adjustable feet 4 3901.000 3901.000 3901.000 3901.000 256 1) Only in conjunction with mounting flanges with handle holes. 252 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above