Gland plates - Cover plates - Terminal box Form 4b

Catalogue 33

Compartment configuration Form 1-4 Functional space side panel modules For internal compartmentalisation ● Side divider panel for compartments, for locating into the TS pitch pattern. ● Prepared for the location of mounting brackets for horizontal compartment dividers or mounting plates ● Two TS system punchings allow the use of additional TS accessories. ● The side panel modules for reduced compartment depth and an auxiliary construction using TS punched rails 17 x 17 mm can be used to provide a separate enclosure space in the side panel area, e.g. for the provision of a busbar system. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. Accessories: TS 17 x 17 mm punched rails and connector pieces, see page 656. Also required: Gland plates, see page 346. Height mm For functional space depth 1) 2) Packs of Model No. SV 100 425 mm – 6 9673.051 150 425 mm – 6 9673.055 200 425 mm – 6 9673.052 100 600 mm – 6 9673.061 150 600 mm – 6 9673.065 200 600 mm – 6 9673.062 600 600 mm – 2 9673.066 100 800 mm – 6 9673.081 150 800 mm – 6 9673.085 200 800 mm – 6 9673.082 600 800 mm – 2 9673.086 1) Version has pre-punched cable entries M40. 2) Version has pre-punched knockouts for gland plate for cable entry. Functional space side panel modules for cable connection space For mounting a Maxi-PLS cable connection bar system Material: Sheet steel, zinc-plated, passivated, 2 mm Supply includes: Assembly parts. Height mm Packs of 450 2 9673.069 9673.089 Suitable for cable connection busbar system Maxi-PLS Number of poles 1600/2000 3-pole 1600/2000 4-pole 3200 3-pole 3200 4-pole – Also required: Model No. SV For enclosure depth 600 mm 800 mm − 2 functional space side panel modules with height 150 mm, see page 345. − End support, see page 328. Rittal Catalogue 33/Power distribution 345


Catalogue 33
To see the actual publication please follow the link above