Operating panel - Cam lock - Viewing window

Catalogue 33

Doors/locks Viewing panels/operating panels Viewing window Stainless steel Fitted as standard with internal 130° hinges and all-round seal. The double-bit lock insert may be exchanged for 27 mm lock inserts, type A, and Ergoform-S handle SZ 2452.000. Material: Stainless steel 1.4301 (AISI 304) Single-pane safety glass Protection category: IP 54 to IEC 60 529 Supply includes: Assembly parts. Width mm Height mm 522 600 38 2793.560 Accessories: Depth mm Model No. FT − Lock inserts, 27 mm, version A, see page 609. − Ergoform-S handle SZ 2452.000, see page 607. 475 25 25.5 285 38 522 408 31 600 543 37.5 525 Monitor frame For door width 600 and 800 mm For covering a door cut-out, for all standard monitors up to 482.6 mm (19˝). Protection category: IP 54 to IEC 60 529 Supply includes: Security glass panel. Dimensions Width mm Height mm Model No. SZ External dimensions 470 430 Viewing area 375 325 2305.000 Cut-out required 415 375 Identification strips For individual field identifiers on the door, including transparent cover and assembly parts. For labels: Width: Enclosure width – 150 mm Height: 29 mm Thickness: 0.75 mm. Colour: RAL 7033 For enclosure width mm Model No. SZ 600 2403.000 800 2404.000 Rittal Catalogue 33/System accessories 597


Catalogue 33
To see the actual publication please follow the link above