Connection bracket - Terminal block, distribution busbar

Catalogue 33

Ri4Power accessories Switch-disconnector-fuse section Busbar support for switch-disconnector-fuse section Busbar support for the distribution busbar system of the switch-disconnector-fuse section. Material: Fibreglass-reinforced plastic Supply includes: Mounting bracket and screws. For busbars mm Number of poles Packs of Model No. 50 x 10 3/4-pole 1 9674.415 60 x 10 3/4-pole 1 9674.416 80 x 10 3/4-pole 1 9674.418 100 x 10 3/4-pole 1 9674.410 Also required: SV − Assembly kit for switch-disconnector-fuse section, see page 354. − End support for switch-disconnector-fuse section, see page 357. − Distribution busbar for switch-disconnector-fuse section, see page 357. End support for switch-disconnector-fuse section End support for the distribution busbar system of the switch-disconnector-fuse section, for vertical support of the distribution busbar system with infeed from above. Material: Fibreglass-reinforced plastic Supply includes: Mounting bracket and screws. For busbars mm Number of poles Packs of Model No. 50 x 10 3/4-pole 1 9674.435 60 x 10 3/4-pole 1 9674.436 80 x 10 3/4-pole 1 9674.438 100 x 10 3/4-pole 1 9674.430 Also required: SV − Assembly kit for switch-disconnector-fuse section, see page 354. − Distribution busbar for switch-disconnector-fuse section, see page 357. Distributor busbar for switch-disconnector-fuse section Distribution busbar to fit the main busbar systems Maxi-PLS and Flat-PLS for installation in the switch-disconnector-fuse sections. Material: E-Cu Also required: − Busbar support for switch-disconnector-fuse section, see page 357. − End support for switch-disconnector-fuse section, see page 357. − Terminal block, distribution busbar, see page 358. For enclosure height 2000 mm Size mm Length mm Packs of Model No. SV 50 x 10 1632.5 1 9674.405 60 x 10 1632.5 1 9674.406 80 x 10 1632.5 1 9674.408 100 x 10 1632.5 1 9674.400 For enclosure height 2200 mm Size mm Length mm Packs of Model No. SV 50 x 10 1832.5 1 9674.425 60 x 10 1832.5 1 9674.426 80 x 10 1832.5 1 9674.428 100 x 10 1832.5 1 9674.420 Rittal Catalogue 33/Power distribution 357


Catalogue 33
To see the actual publication please follow the link above