IP 66/NEMA 4X and IP 66/NEMA 4

Catalogue 33

Baying systems TS 8 System accessories Page 537 Application area: Suitable for the installation of ● Partial mounting plates ● Component shelves and drawers ● Punched sections and rails ● Partial doors with and without viewing panels ● Fully glazed doors ● Drawers ● Vertically divided doors ● Trim panels hinged at the top ● Protective bars Material: Enclosure frame, roof, rear panel and gland plates: Sheet steel 1.5 mm Surface finish: − Enclosure frame: Dipcoat-primed − Roof and rear panel: Dipcoat- primed, powder-coated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Supply includes: − Enclosure frame − Roof − Rear panel − Three-piece gland plates − 4 eyebolts Detailed drawings: (TS basic enclosures without door) Available on the Internet. For modular front design Width mm Packs of 600 800 Page Height mm 2000 2000 Depth mm 600 600 Model No. TS 1 8606.512 8806.512 Weight (kg) 52.5 63.0 Walls Side panels 2 8106.512 8106.512 591 Divider panel 1 8609.060 8609.060 571 Divider panel for module plates 1 8609.130 8609.130 572 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.800 543 Height 200 mm 1 set 8602.600 8602.800 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 544 Height 200 mm 1 set 8602.060 8602.060 544 Flex-Block see page 540 Trim panel, hinged at the top, height 300 mm 1 8801.230 8801.240 589 Holder for protective bar 2 8801.000 8801.000 587 Protective bar 1 8801.010 8801.010 587 Partial doors see page 590 Partial mounting plate see page 636 System lights see page 679 Rittal Catalogue 33/Enclosures 79


Catalogue 33
To see the actual publication please follow the link above