Clamp-type terminal connection - Box terminal - Busbar terminal - Support bracket - Busbar adaptor

Catalogue 33

RiLine accessories For RiLine NH fuse elements Busbar adaptor for NH disconnectors, size 1 – 3 For mounting NH disconnectors on bar systems with 100 mm centre-to-centre spacing Technical information: Available on the Internet. For NH disconnectors Packs of Model No. Size Model No. SV SV 1 9344.110 9344.130 9344.150 1 9344.810 2 9344.210 9344.230 9344.250 1 9344.820 3 9344.310 9344.330 9344.350 1 9344.830 1 2 Micro-switch for NH disconnectors/NH slimline fuse-switch disconnectors To indicate the switch position of the NH unit (cover). 1 For NH disconnectors Size Packs of Model No. SV 000/00 5 3071.000 1 – 3 2 9344.5101) 1) Plastic lug for attaching the micro-switch to the disconnector chassis. 2 For NH slimline fuse-switch disconnectors Size Packs of Model No. SV 00 5 9346.400 1 – 3 5 3071.000 Connection space cover for NH slimline fuse-switch disconnectors, size 00 Extended version for the use of ring terminals with a long collar. For SV 9346.000 – 9346.030. Material: Polycarbonate Packs of Model No. SV 1 9346.460 Lug terminal connection parts for NH slimline fuse-switch disconnectors, size 00 For connecting laminated copper bars and round conductors 1.5 to 25 mm2. Clamping area W x H: 16 x 10 mm. Material: Cast brass Surface finish: Nickel-plated Technical information: Available on the Internet. Packs of Model No. SV 1 set 3592.020 324 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above