Width: 1000 – 1200 mm, height: 1000 – 1400 mm

Catalogue 33

Compact system enclosures Rittal CM System accessories Page 537 System lights Page 679 Cable duct Page 716 Climate control Page 389 Material: − Enclosure: Sheet steel, 1.5 mm − Door: Sheet steel, 2.0 mm, All-round foamed-in PU seal − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure and door: Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12 provided suitable gland plates are selected. Supply includes: − Enclosure with hinged door(s) − R/h door hinge with singledoor enclosures, may be swapped to opposite side − 3-point lock − Mounting plate − Open base for individual cable entry Also required: − Gland plates, see page 560 – 562 − Or trim panel, see page 563 Approvals: − UL − CSA − TÜV − Lloyds Register of Shipping Detailed drawings: Available on the Internet. H T B F G Width: 600 – 800 mm, height: 800 – 1200 mm Width (B) mm Packs of 600 600 600 600 800 800 800 800 Page Height (H) mm 800 1000 1200 1200 1000 1000 1200 1200 Depth (T) mm 400 400 300 400 300 400 300 400 Mounting plate width (F) mm 540 540 540 540 740 740 740 740 Mounting plate height (G) mm 755 955 1155 1155 955 955 1155 1155 Model No. CM 1 5110.500 5111.500 5112.500 5113.500 5114.500 5115.500 5116.500 5117.500 Door 1 1 1 1 1 1 1 1 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.600 8601.600 8601.600 8601.800 8601.800 8601.800 8601.800 543 Height 200 mm 1 set 8602.600 8602.600 8602.600 8602.600 8602.800 8602.800 8602.800 8602.800 543 Trim panels (sides) Height 100 mm 1 set 8601.040 8601.040 8601.030 8601.040 8601.030 8601.040 8601.030 8601.040 544 Height 200 mm 1 set 8602.040 8602.040 8602.030 8602.040 8602.030 8602.040 8602.030 8602.040 544 Accessories Rail for interior installation for height 4 5001.051 5001.052 5001.053 5001.053 5001.052 5001.052 5001.053 5001.053 647 for width 4 5001.050 5001.050 5001.050 5001.050 5001.051 5001.051 5001.051 5001.051 647 Matching punched sections with mounting flanges in depth 4 8612.140 8612.140 8612.130 8612.140 8612.130 8612.140 8612.130 8612.140 647 in width 4 8612.060 8612.060 8612.060 8612.060 8612.080 8612.080 8612.080 8612.080 647 Base configuration rail 2 5001.370 5001.370 5001.371 5001.370 5001.371 5001.370 5001.371 5001.370 649 Mounting plate slide block 2 5001.070 5001.070 5001.070 5001.070 5001.070 5001.070 5001.070 5001.070 634 Support strips for door 20 4596.000 4596.000 4596.000 4596.000 4598.000 4598.000 4598.000 4598.000 614 TS punched section with mounting flange, 17 x 73 mm 4 8612.050 8612.050 8612.050 8612.050 – – – – 647 Cable clamp rails 1 5001.080 5001.080 5001.080 5001.080 5001.081 5001.081 5001.081 5001.081 717 Sheet steel wiring plan pocket, depth 35 mm 1 4116.500 4116.500 4116.500 4116.500 4118.500 4118.500 4118.500 4118.500 617 Rain canopy/vented roof 1 5001.310 5001.310 – 5001.310 – 5001.330 – 5001.330 619 Alternative lock systems see page 599 50 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above