Protection category IP 69K

Catalogue 33

Compact enclosures AE ISV assembly modules Page 362 ISV accessories Page 369 System accessories Page 537 Suitable for wall mounting (surface mounting). Prepared for the direct installation of ISV assembly modules. Material: − Enclosure: Sheet steel − Door: Sheet steel, all-round foamed-in PU seal Surface finish: − Enclosure and door: Dipcoat-primed, powdercoated on the outside, textured paint − Support plate: Zinc-plated − Contact hazard protection frame: Textured paint Colour: RAL 7035 Protection category: See table. Supply includes: − Stainless steel without gland plate − R/h door hinge, may be swapped to opposite side (except with SV 9665.855) − Support plate to accommodate the ISV modules Note: Please note the mounting depths of the various enclosure designs when selecting modules. Detailed drawings: Available on the Internet. ISV wall-mounted distributor Width mm Packs of 380 500 600 600 600 1000 Page Height mm 600 700 760 1000 1200 1200 Depth mm 210 250 210 250 300 300 Width unit (WU)1) 1 1 2 2 2 3 Height unit (U)2) 3 4 4 6 7 7 Max. pitch units 36 48 96 144 168 252 Cam lock 2 2 2 2 – – 3-point lock system – – – – Model No. SV 1 9665.805 9665.815 9665.825 9665.835 9665.845 9665.855 Technical specifications correspond to Model No. AE 1038.500 1057.500 1076.500 1090.500 1260.500 1213.500 45/46 Door(s) 1 1 1 1 1 2 Protection category3) IP 66 IP 66 IP 66 IP 66 IP 66 IP 55 Also required Gland plates Plastic 2561.010 2562.010 2563.010 2563.010 2563.010 2562.010 704 Plastic membrane 2561.500 2562.500 2563.500 2563.500 2563.500 2562.500 705 Metal 2561.100 2562.100 2563.100 2563.100 2563.100 2562.100 706 Qty. 1 1 1 1 1 2 Accessories Self-tapping screws 300 – – – – 2487.000 2487.000 666 Base/plinth Height 100 mm 1 – – – – 2816.200 2801.200 551 Height 200 mm 1 – – – – 2826.200 2802.200 551 Eyebolts 4 – – – – 2509.000 2509.000 626 Rain canopies Sheet steel 1 2501.500 – 2502.500 – – – 619 Stainless steel 1 2472.000 – 2473.000 – – 2363.000 619 Alternative lock systems see page 599 1) 1 WU 250 mm 2) 1 U 150 mm 3) Max. protection category with closed door depends on the cable gland plate and cable entry used. Rittal Catalogue 33/Enclosures 47


Catalogue 33
To see the actual publication please follow the link above