Page 48

Catalogue 33

Compact enclosures AE System accessories Page 537 AE stainless steel Page 184 AE EMC-shielded Page 201 AE for potentially explosive areas Page 198 Hygienic Design Page 176 Perfect protection in a tough environment The compact enclosure AE in IP 69K is the ideal solution when a high protection category and corrosion resistance are needed. ● Resistant to high-pressure cleaning (protection category IP 69K). The interior seal is protected against direct hosed water. ● Ideal for mounting on vehicles: Lock, hinges and mounting plate are all vibration resistant. ● The enclosure and door have an aluminium zinc coating for a high level of corrosion protection. ● Foamed-in silicone seal, water-impermeable, with high resistance to temperature and chemicals. ● Prepared to accommodate the door stay AE 1101.800 and the interior door. ● Prepared for wall-mounting via M8 nuts directly from the rear. Material: − Enclosure: Sheet steel − Door: Sheet steel, all-round foamed-in silicone seal Surface finish: − Enclosure and door: Aluminium zinc coating, powdercoated, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 Protection category: IP 69K to DIN 40 050-9 Supply includes: − Enclosure with hinged door, of all-round solid construction − Door hinge may be swapped to opposite side by rotating the enclosure − Cam lock with double-bit insert Detailed drawings: Available on the Internet. B T H F G Protection category IP 69K Width (B) mm Packs of 230 400 400 650 Page Height (H) mm 330 400 650 650 Depth (T) mm 155 250 250 250 Mounting plate width (F) mm 162 334 334 549 Mounting plate height (G) mm 275 355 570 570 Mounting plate thickness mm 2 2 2.5 2.5 Model No. AE 1 1101.010 1101.020 1101.030 1101.040 Weight (kg) 6.6 13.8 20 29.6 Locks 1 1 2 2 Accessories Interior door 1 1101.910 1101.920 1101.930 1101.940 588 Door stay 1 1101.800 1101.800 1101.800 1101.800 617 Wall mounting bracket see page 627 Cable gland see page 709 Earth straps see page 689 Support rail TS 35, length 2 m see page 655 48 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above