Fire alarm and extinguisher system DET-AC/EFD Plus

Catalogue 33

Data Centre Container DCC Technical specifications: Fire protection: − Fire protection, internal panels: F30, optionally F90 based on DIN 4102/EN1363, component-tested Duct system: − Type: Hard duct DN200 − Dimensions of packing space: 120 x 120 mm Raised floor: − Substructure type: Control room − Number of slotted plates dependent on number of racks − Total raised height: 300 mm Climate control – direct free cooling: − Available with 7 and 10 kW units. Up to 3 units can be integrated − Targeted cooling via aisle containment Power distribution: − Infeed: CEE connector 125 A, 3-phase/N/PE, 400 V/50 Hz − Enclosure dimensions (W x H x D): 600 x 2000 x 400 mm Note on standard and customised solutions: There is a standard range of models available with 12 preconfigured data centre types. Ask for the Rittal Data Centre Container project planning form. Within just a few days, you will receive an initial quote. Customised solutions: Bayed containers, higher cooling outputs e.g. using LCP technology or more than seven racks – we would be happy to design your own individual data centre container. Optional: − Up to seven 482.6 mm (19˝) IT racks with power supply − UPS, with up to 15 minutes autonomy − Fire alarm/gas extinguisher system (Novec 1230) − Access systems, access door (keyboard, code card) − Monitoring and management (CMC, RiZone) Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Version R7A R7B R7C R7D R14A R14B R14C R14D R20A R20B R20C R20D Width mm 3000 Height mm 3250 Depth mm 6055 Useful area 15.2 m2 Model No. Project planning on request Cooling capacity kW 7 7 7 7 14 14 14 14 20 20 20 20 Redundancy cooling 1+1 1+1 1+1 1+1 2+1 2+1 2+1 2+1 2+1 2+1 2+1 2+1 Available area mm (racks, UPS, DET-AC) 4500 4500 4500 4500 4000 4000 4000 4000 4000 4000 4000 4000 Heavy-duty raised floor Plug-and-play power distribution Hard ducts 2 x DN200 Security door WK 2 Optional fittings UPS (uninterruptible power supply) ▫ ▫ ▫ ▫ ▫ ▫ DET-AC XL fire alarm/extinguisher system ▫ ▫ ▫ ▫ ▫ ▫ Max. no. of racks 42 U (600 mm wide) 7 6 7 6 7 6 6 5 7 6 6 5 Max. no. of racks 42 U (800 mm wide) 5 4 5 4 5 4 4 4 5 4 4 4 Higher racks (47 U) ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Rack power supply (PSM, PDM) ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Monitoring package (CMC) ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Security door WK 3 ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Additional hard ducts ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Metal sun shade ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ ▫ Standard ▫ Option Rittal Catalogue 33/IT infrastructure 509


Catalogue 33
To see the actual publication please follow the link above