Ri4Power Form 1-4

Catalogue 33

RiLine accessories For RiLine NH fuse elements Clamp-type terminal connection for NH slimline fuse-switch disconnectors, size 00 For the connection of round conductors 1.5 to 95 mm2. Material: Cast brass Surface finish: Nickel-plated Technical information: Available on the Internet. Packs of Model No. SV 1 set 3592.010 Box terminal for NH slimline fuse-switch disconnectors, size 1 – 3 For converting NH slimline disconnectors to box terminal connection for round conductors up to 300 mm2. Material: Cast brass Surface finish: Nickel-plated Packs of Model No. SV 3 9346.450 Busbar terminal for NH slimline fuse-switch disconnectors, size 1 – 3 For mounting NH slimline disconnectors on bar systems with 185 mm centre-to-centre spacing, no drilling required. Packs of Model No. SV 3 9346.440 Support bracket for NH slimline fuse-switch disconnectors, size 00 – 3 For optional attachment of a customised contact hazard protection cover e.g. for special applications in conjunction with distribution enclosures. The support brackets may be attached to the left and right of the strip chassis. Packs of Model No. SV 4 9346.430 Busbar adaptor for NH slimline fuse-switch disconnectors, size 00 For mounting NH slimline disconnectors SV 9346.020/.030 on bar systems with 185 mm centre-to-centre spacing. Supply includes: Compensating panels. Design Packs of Model No. SV Single adaptor 1 9346.410 Two-way adaptor 1 9346.420 Rittal Catalogue 33/Power distribution 325


Catalogue 33
To see the actual publication please follow the link above