Depth stays as installation kit - Mounting frame 54 U - Mounting kit, 2 U

Catalogue 33

482.6 mm (19˝) installation system Mounting kits for mounting angles Depth stays for TS for mounting angles into TS, 482.6 mm (19˝) Installation in enclosure width 800 mm Depth stays are screw-fastened to the enclosure frame in the enclosure width. The mounting angle is attached to the depth stay at the top and bottom. The bracket ensures optimum clearance at the sides for cable routing. For partial enclosure configuration, the depth stays may be attached to the TS punched sections with mounting flanges 17 x 73 mm on the outer attachment level of the enclosure frame. Fully depthvariable attachment is facilitated by the attachment slots. Either cranked or L-shaped mounting angles may be used. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Installation position Packs of Model No. DK central 2 7827.480 side 2 7827.490 Accessories: For partial installation, − TS punched section with mounting flange, 17 x 73 mm, see page 647 – 648. − Mounting angles, cranked or L-shaped, see page 739. TS installation kit, width-variable 482.6 mm (19˝)/metric in TS Universal depth stays to which both L-shaped and cranked mounting angles may be variably mounted in the depth and width. Installation kit for all width dimensions ● Imperial mounting dimensions 19˝/21˝/23˝/24˝ ● Metric mounting dimensions 18/20 SU Load capacity: 200 kg static load per level Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure depth mm Packs of Model No. DK 800 1 set 7827.550 1000 1 set 7827.560 1200 1 set 7827.570 1 set = 4 stays Accessories: Mounting angles, 482.6 mm (19˝), see page 739. Depth stays as installation kit for mounting angles, 482.6 mm (19˝) Installation in enclosure width 800 mm One installation kit consists of 4 depth stays to accommodate mounting angles. One pack is sufficient for installing one or two 482.6 mm (19˝) attachment levels. For exceptionally heavy installed equipment, we recommend the installation of an additional depth stay in the centre. The front cut-out makes cable routing easier with full configuration Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosures Width Depth Packs of Model No. DK mm mm 800 600 4 7827.600 800 800 4 7827.800 800 1000 4 7827.000 Possible alternative: Depth stays for TS for mounting angles, see page 746. 746 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above