NH fuse-switch disconnectors size 3 (3-pole) - NH fuse-switch disconnectors size 3 (3-pole), with electronic fuse monitoring

Catalogue 33

RiLine NH fuse elements NH fuse-switch disconnectors size 2 (3-pole), with electromechanical fuse monitoring Design Packs of NH bus-mounting fuse-switch disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Rated operating current 400 A 400 A 400 A Rated operating voltage 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom Type of connection Box terminal Screw M10 Screw M10 Connection of round conductors mm2 95 – 3001) up to 240 up to 240 Clamping area for laminated copper bars W x H mm 32 x 10 – 20 50 x 10 50 x 10 Width mm 210 210 210 Height mm 298 298 298 For bar systems with centre-to-centre spacing mm 60 60 – For bar thickness mm 5/10 5/10 – Model No. SV 1 9343.240 9343.250 9344.250 Also required Busbar adaptor For mounting NH fuse-switch disconnectors on bar systems with 100 mm centre-to-centre spacing 1 – – 9344.820 324 Accessories Micro-switch 2 9344.510 9344.510 9344.510 324 Connection space cover 2 9344.540 9344.540 9344.540 323 Box terminal 3 – 9344.620 9344.620 323 Arcing chamber 3 9344.680 9344.680 9344.680 323 Laminated copper bars 314 1) Connection of sector-shaped conductors 120 – 300 mm2. Rittal China RITTAL Electro-Mechanical Technology (Shanghai) Co. Ltd. No. 1658 Minyi Road Songjiang District Shanghai, 201612 Phone: +86 (0) 21 5115 7799 Fax: +86 (0) 21 5115 7788 E-mail: marketing@rittal.cn www.rittal.cn Rittal Catalogue 33/Power distribution 303


Catalogue 33
To see the actual publication please follow the link above