Door Control System - Door Control System

Catalogue 33

CMC III accessories GSM unit quad-band For configuring a redundant transmission channel or, if there is no network infrastructure available, the unit may be used for alarm forwarding. The alarm signal is designed in SMS format. The GSM unit quad-band covers 4 GSM frequencies: 850 MHz, 900 MHz, 1800 MHz and 1900 MHz. A standard, commercially available SIM card for GSM must be provided by the customer. GSM unit quad-band Model No. DK SMS function 7320.820 Note: The serial interface RS232 of the PU may only be assigned to one accessory module. Also required: − Processing unit, see page 772. − Mounting unit, see page 776. Fan Control System FCS Speed-controlled fan system The Fan Control System regulates and controls the speed of up to 6 fans, 24 V DC. It may optionally be connected to the CMC III CAN-Bus unit DK 7030.030. FCS Model No. DK Without fan 7320.810 Functions: − Speed-regulated speed control − Fan speed monitoring − Optional connection via Web/SNMP Note: FCS fitted in fan mounting plate, see page 406. Also required: − Power pack DK 7030.060, see page 774. − Connection cable DK 7200.210, see page 775. − Fan DK 7320.812, see page 777. − Extension DK 7320.814, see page 775. − 1 U mounting unit 7320.440, see page 776. Fan 24 V DC for FCS with speed monitoring Fan with integral speed monitoring with RJ 12 connector/connection cable 0.6 m for connecting to FCS DK 7320.810. Technical specifications: − Rated voltage: 24 V DC − Rated current: 0.28 A (max.) − Rated output: 6.72 W (max.) − Air throughput (unimpeded air flow): 175 m3/h − Speed: 2650 rpm − Noise level: 45 dB (A) Packs of Model No. DK 2 7320.812 Also required: RJ 12 extension, 1 m, DK 7320.814, see page 775. Universal lock unit The security lock consists of a base unit and a lock counterpart. The base unit is attached to the enclosure frame. The lock counterpart is attached to the door. Technical specifications: − Rated voltage: 24 V DC − Rated current: 140 mA Packs of Model No. DK 1 set 7320.730 Note: Supplied without mounting kit. Also required: CMC III CAN-Bus access DK 7030.200, see page 773. Rittal Catalogue 33/System accessories 777


Catalogue 33
To see the actual publication please follow the link above