Cover cap - Base/plinth trim - Connecting plinth trim

Catalogue 33

Base TS base/plinth Base mounting plate for ● TS base/plinth ● base/plinth, complete For fastening the base/plinth to the floor without moving the enclosure or the bayed enclosure suite. For assembly screws up to 12 mm Ø. Material: Sheet steel Surface finish: Zinc-plated Packs of Model No. SO 10 2817.000 Fastening bolts for ● TS base/plinth ● Base/plinth, complete ● Base/plinth, stationary For mounting on base/plinth trim panels, side. The lockable assembly bolt allows the installation of cable clamp rails. Tighten with hex spanner, width across flats 19 mm. Material: Hexagon steel Surface finish: Zinc-plated Base/plinth trim panel mm high Packs of Model No. SZ 100 10 2819.000 200 10 2819.200 Accessories: Cable clamp rail, see page 717. 67 1171) 1671) 1) Only for height 200 mm Levelling component for TS base/plinth For retrospective levelling of floor unevenness at the installation site up to a maximum of 15 mm. Installed through the corner piece of the base/ plinth component. Adjusted using a SW 19 hex spanner. Benefits: ● A door offset caused by uneven flooring can be corrected. ● Installed on the assembled enclosure, i.e. no need to plan levelling in advance. Max. admissible static load: 2500 N per levelling component (check the load capacity of the floor). Supply includes: Assembly parts. For base/plinth height mm Packs of Model No. SZ 100 4 2891.000 200 4 2892.000 546 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above