Cable glands - Cable gland, brass - Cable gland, polyamide

Catalogue 33

Cable management Gland plates Gland plate solid, for EL Folded gland plate for the base box, with foamedin seal. Material: Sheet steel, 1.5 mm Colour: RAL 7035 Packs of Model No. EL 1 2235.135 Delivery times available on request. 599 133.5 19 Gland plate with brush insert, for EL Folded gland plate with foamed-in seal and plastic brush inserts for simple cable entry. Material: Sheet steel, 1.5 mm Colour: RAL 7035 Packs of Model No. DK 1 7705.035 19 40 390 599 133.5 Brush strip For individual installation of enclosure panels, gland plates and panels. Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip. Packs of Model No. DK 2 m 7072.200 Technical specifications: − For metal thickness: 0.6 – 1.5 mm − Bristle length: 30 mm − Plastic sheathing: 18 mm − Snap-on surface: 10 mm − Maximum cut-out height: 38 mm Brush strip, super-airtight For individual installation of enclosure panels, gland plates and panels. Cut-outs for cable routing at any position in the side panel, rear panel, doors, roof and base plate. These special brush strips may be used to create airtight entries for cable sections and conductors. The brush strips arranged in an offset configuration ensure good sealing from the routed cables even with large quantities of cables. In this way, unwanted system losses may be reduced to a minimum. Packs of Model No. DK 2 x 1 m 7825.375 Technical specifications: − For metal thickness: 1.5 – 2 mm − Bristle length: 58 mm − Plastic sheathing: 14 mm − Snap-on surface: 11.5 mm − Cut-out width: 88 – 90 mm Material: Plastic, UL 94-V0 Supply includes: 1 brush strip each, 1 m in length, right-hand and left-hand version. 708 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above