Fuse holder 61 – 400 A (3-pole)

Catalogue 33

RiLine Class fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Accessories Page 310 – 325 Material: − Polyamide (PA 6). − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: Suitable for snap-on mounting on − Support rails 35 mm (7.5/15 mm high) to DIN EN 60 715 or − RiLine component adaptor combinations (OM adaptor/ support), see page 283 – 286. Approvals: UL 512, CSA C22.2 No. 39 Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Fuse holder up to 60 A (3-pole) Fuse type (class) CC J J Rated operating current 30 A 30 A 60 A Rated operating voltage 600 V~ 600 V~ 600 V~ Fuse standard UL 4248-4 UL 4248-8 UL 4248-8 Fuse size mm 10 x 38 21 x 57 27 x 60 Connection of round conductors mm2 2.5 – 10 2.5 – 25 2.5 – 25 AWG AWG 6 – 14 AWG 2 – 14 AWG 2 – 14 Width mm 52.5 97.5 120 Height mm 78 114 122 Depth mm 59 80 89 Approvals Packs of 4 2 2 Model No. SV 9345.000 9345.0101) 9345.030 1) May also be used for cylindrical fuses 22 x 58 mm to French standards without UL licensing. Mounting example on 60 mm bar systems Required accessories For fuse holder Page Model No. SV Designation SV 9345.000 SV 9345.010 SV 9345.030 9340.260 OM support – 1 – 286 9340.270 OM support – – 1 286 9340.280 Connection pin – 3 6 320 9340.290 Insert strip – – 1 319 9340.410 OM adaptor – 1 1 284 9340.460 OM adaptor 1 – – 283 9342.880 Support rail – 1 – 319 9342.950 Support rail 1 1 2 319 Rittal Catalogue 33 308 /Power distribution


Catalogue 33
To see the actual publication please follow the link above