Support rails TS 35/15 - Support rails TS 35/7.5 and TS 35/15 - Support rails - Mounting clip - C rails

Catalogue 33

Interior installation Rail systems 1 2 System support rails For heavy installed equipment such as transformers. T-head screw and slot in the support rail accommodate all mounting dimensions. Installation options: ● On the vertical TS enclosure section − Via snap-on nut TS 8800.808 (Fig. 1) − Via adaptor rail for PS compatibility − Offset in the height, via TS punched rail 25 x 38 mm (Fig. 2) ● On the horizontal TS enclosure section − In the width − In the depth (without mounting plate) ● On the ES system punchings − In the enclosure depth ● On base configuration rail for CM Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 2 system support rails (45 x 25 mm) − 4 T-head screws M12 x 60 mm − Assembly parts For enclosure width mm 600 2 4361.000 800 2 4362.000 1000 2 4347.000 1200 2 4363.000 Accessories: Packs of Model No. PS − Width divider e.g. for the installation of 2 system support rails (for 600 mm width) in 1200 mm wide enclosures, see page 558. − Snap-on nut M8, TS 8800.808, see page 659. − Adaptor rail, see page 651. − TS punched rail 25 x 38 mm, see page 649. 1 2 Support rails for TS, ES, CM For heavy installations. Particularly suitable for the installation of base isolators. Installation options: ● On the vertical TS enclosure section − Via snap-on nut TS 8800.808 (Fig. 1) − Via adaptor rail for PS compatibility − Offset in the height, via TS punched rail 25 x 38 mm (Fig. 2) ● On the horizontal TS enclosure section − In the width − In the depth ● On the ES system punchings, in the enclosure depth ● On base configuration rail for CM Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width/depth mm Packs of 400 4 4394.000 – 500 4 4395.000 – 600 4 4396.000 4396.500 800 4 4398.000 4398.500 Accessories: Model No. PS Model No. TS slotted unslotted − Snap-on nut M8, TS 8800.808, see page 659. − Adaptor rail, see page 651. − TS punched rail 25 x 38 mm, see page 649. Configuration examples: From page 641. Support rail 65 x 42 mm for TS, ES Benefits: ● For heavy assemblies up to 5000 N per support rail. Permissible static load: 10000 N per enclosure Material: Steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure width mm Packs of Model No. TS 600 2 8612.960 800 2 8612.980 28.5 20 535/735 575/775 654 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above