Cable glands - Cable glands - Connector gland - Cable gland - Edge protector

Catalogue 33

Cable management Cable glands 1 2 3 4 5 6 7 Seal Cap nut Gripper jaws Shield spring (EMC version only) Clamping ring Enclosure seal Base with locator for assembly tool 1 2 3 4 5 6 7 Cable gland HD Applications: ● Manufacturing and packaging of foodstuffs etc. ● Clean room technology (e.g. pharmaceuticals) ● Biotechnology ● Chemical industry Benefits: ● Smooth, solid exterior surfaces effectively prevent the depositing of harmful micro-organisms. ● Much easier, and therefore cheaper to clean compared with conventional cable glands. Material: − Cap nut: Stainless steel 1.4305 (AISI 303) − Seal: Conforms to FDA 21 CFR 177.2600 Protection category: − IP 68 (5 bar, 30 min.) to IEC 60 529 − IP 69K to DIN 40 050-9 Standard version Size M12 x 1.5 3 – 6.5 5 2410.000 M16 x 1.5 4.5 – 10 5 2410.010 M20 x 1.5 6 – 12 5 2410.020 M25 x 1.5 11 – 17 5 2410.030 EMC version Cable diameter mm Packs of Model No. HD Size Cable diameter mm Packs of Model No. HD M16 x 1.5 5 – 10 5 2410.110 M20 x 1.5 6 – 12 5 2410.120 M25 x 1.5 12 – 17 5 2410.130 Why hygiene-compatible cable glands? Critical points with conventional solutions Cable entry in front of seal No minimum radii on the hexagon External thread Gap caused by O-ring on the enclosure surface 1 2 3 4 Hygiene-compatible design features Seal directly at the cable entry Compliance with minimum radii on the hexagon No external thread Flush termination between the cap nut and the enclosure 1 2 3 4 1 2 3 4 1 2 3 4 Stainless steel lock nut To match HD cable glands. Material: Stainless steel 1.4305 (AISI 303) Size Packs of Model No. HD M12 x 1.5 10 2410.200 M16 x 1.5 10 2410.210 M20 x 1.5 10 2410.220 M25 x 1.5 10 2410.230 Assembly tool for HD cable glands For attaching HD cable glands in an internal thread or using lock nuts. This can be achieved either from the inside or from the outside using an Allen key. Supply includes: 1 set = Adaptor for sizes from M12 – M25. Packs of Model No. HD 1 set 2410.290 Rittal Catalogue 33/System accessories 711


Catalogue 33
To see the actual publication please follow the link above