Accessories for Data Rack - Second pair of mounting angles - Baying clamp - Roof plate with cable route - Depth stays - Continuous slide rail

Catalogue 33

482.6 mm (19˝) installation system Mounting kits for mounting angles Depth stays as installation kit for mounting angles, 482.6 mm (19˝), mounting dimensions 23˝ and 24˝ Installation in enclosure width 800 mm When using depth stays in 800 mm wide enclosures, attachment spacings of 23˝ and 24˝ are achieved. Either cranked or L-shaped, 482.6 mm (19˝) mounting angles may be used. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Mounting dimension 23˝ For enclosures Width Depth Packs of Model No. DK mm mm 800 800 4 7827.823 800 1000 4 7827.023 Extended delivery times. Mounting dimension 24˝ For enclosures Width Depth Packs of Model No. DK mm mm 800 800 4 7827.824 800 1000 4 7827.024 Extended delivery times. Accessories: Mounting angles, cranked or L-shaped, see page 739. Mounting frame 54 U for TS The mounting frame allows configuration of a side-offset 482.6 mm (19˝) level with 42 U useful installation space plus the additional integration of a further 12 U for vertical installation at the side. The additional side extension is divided into three installation levels arranged on top of one another, each with 4 U. The mounting frame may be installed at either the front or rear. Material: Sheet steel Surface finish: − Installation bracket: Zinc-plated − Side trim panel: Spray-finished Colour: RAL 7035 Supply includes: 12 U mounting trim at the side. For enclosures Additional vertical installation Width Height DK mm mm 800 2000 12 U 1 set 7827.554 Extended delivery times. Also required: area Packs of Mounting angles, 482.6 mm (19˝), see page 739. Model No. Mounting kit, 2 U for 482.6 mm (19˝) equipment Facilitates fast, simple integration of additional 2 U mounting space within an enclosure by attaching to the enclosure frame or to the existing mounting angles at the sides. The flexible slot fastening of the brackets means that the distance between the two installation brackets may be freely selected, so that other 482.6 mm (19˝) attachment dimensions may be implemented. The second row of holes is used for the optional configuration of additional mounting surfaces. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Mounting accessories. Packs of Model No. DK 2 7246.420 Rittal Catalogue 33/System accessories 747


Catalogue 33
To see the actual publication please follow the link above