Filter mat - Gland plate modules - Spare filter mat - Gland plate modules, vented

Catalogue 33

Base Base Trim panel for CM To conceal the entire base opening. Material: Sheet steel Surface finish: Textured paint Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Assembly parts. For enclosure Model No. CM Width mm Depth mm 600 400 5001.130 800 400 5001.140 1000 400 5001.150 1200 400 5001.160 Gland plate, multi-piece for DK-TS Any combination possible Material: Sheet steel Surface finish: Zinc-plated Supply includes: Packs of 1 set Gland plates including sliding plate for cable entry, sealing tape and assembly parts. Note: For the size variant 800 x 800 mm, the gland plate included with the supply of pre-configured network enclosures should be additionally used. For enclosures Width Model No. TS mm 600 1000 7825.364 600 1200 7825.365 800 800 7825.382 800 1000 7825.384 800 1200 7825.385 Also required: Depth mm For integration of the gland plates, there must be a base frame inside the enclosure. Base frame, divided, for retro-fitting, see page 559. Accessories: All gland plates with a depth of 237.5 mm may be exchanged for gland plate modules on request. − Gland plate modules, see page 564. − Gland plate modules, vented with airflow regulator, see page 564. − Base module for cable entry, see page 565. − Section for cable entry, see page 702, 703. One-piece gland plate vented, for TS − With ventilation holes − Cut-out for cable entry at the rear, covered with brush strip. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosures Width mm Depth mm 600 600 7825.660 600 800 7825.680 600 1000 7825.610 800 600 7825.860 800 800 7825.880 800 1000 7825.810 600 1200 7825.612 800 1200 7825.812 Accessories: Filter mat for gland plate, see page 564. Model No. DK Rittal Catalogue 33/System accessories 563


Catalogue 33
To see the actual publication please follow the link above