Electronic Packaging
Catalogue 33
210
- Catalogue 33
- Index
- Enclosures
- Competency in enclosure systems
- Small enclosures
- Polycarbonate enclosures PK
- Accessories
- Mounting plate
- Support rail
- Turn-lock fastener
- Hinges
- Wall mounting brackets
- Cast aluminium enclosures GA
- Accessories
- Mounting plate
- Wall mounting bracket
- Hinge, exterior
- Terminal boxes KL
- E-Box EB
- Depth 80 mm
- Depth 120 mm
- Depth 155 mm
- Bus enclosures BG
- Compact enclosures
- Compact enclosures AE
- ISV wall-mounted distributor
- Protection category IP 69K
- Compact system enclosures Rittal CM
- Width: 600 – 800 mm, height: 800 – 1200 mm
- Width: 1000 – 1200 mm, height: 1000 – 1400 mm
- Plastic enclosures KS
- Wall-mounted network enclosures
- VerticalBox
- FlatBox
- With 482.6 mm (19˝) mounting angles
- With 482.6 mm (19˝) mounting frame
- QuickBox
- With glazed door
- With glazed door
- With sheet steel door
- With vertical 482.6 mm (19˝) level
- Wall-mounted enclosures EL, 3-part
- Depth 573/673 mm, pre-configured
- Depth 473 mm, with punched rails
- Depth 373 mm, with mounting plate
- Depth 473 mm, with mounting plate
- Wall-mounted enclosures EL, 2-part
- Depth 369 mm, with swing frame
- Wall-mounted enclosures AE
- With 482.6 mm (19˝) mounting angles
- With 482.6 mm (19˝) pull-out frame
- Small fibre-optic distributors
- Enclosure systems
- Baying systems TS 8
- Height: 1200 mm/1400 mm, depth: 500 mm
- Height: 1600 mm, depth: 500 mm
- Height: 1800 mm, depth: 400 mm
- Height: 1800 mm, depth: 500 mm
- Height: 1800 mm, depth: 600 mm
- Height: 2000 mm, depth: 400 mm
- Height: 2000 mm, depth: 500 mm
- Height: 2000 mm, depth: 600 mm
- Height: 2000 mm, depth: 800 mm
- Height: 2200 mm, depth: 600 mm
- Electronic enclosure
- For modular front design
- IP 66/NEMA 4X and IP 66/NEMA 4
- For areas at risk from earthquakes
- Earthquake kit
- Earthquake base/plinth
- ISV-TS 8 enclosures for distribution enclosures up to 630 A
- ISV-TS 8 enclosures for distribution enclosures up to 1600 A
- SV-TS 8 enclosures for Rittal Ri4Power applications (depth 600 mm)
- SV-TS 8 enclosures for Rittal Ri4Power applications (depth 800 mm)
- SV-TS 8 modular enclosures (height 1800 mm)
- SV-TS 8 modular enclosures (height 2000 mm)
- SV-TS 8 modular enclosures (height 2200 mm)
- SV-TS 8 cable chamber enclosures (height 1800 mm)
- SV-TS 8 cable chamber enclosures (height 2000 mm)
- SV-TS 8 cable chamber enclosures (height 2200 mm)
- SV-TS 8 switch-disconnector-fuse enclosure (height 2000 mm)
- SV-TS 8 switch-disconnector-fuse enclosure (height 2200 mm)
- SV-TS 8 busbar enclosures (width 200 mm)
- System enclosure SE 8
- Width: 600 – 800 mm
- Width: 1000 – 1800 mm
- Network distribution enclosures
- Network enclosures TS 8
- Pre-configured, doors unvented
- Pre-configured, doors unvented
- Pre-configured, doors vented
- Pre-configured, doors/rear wall unvented
- Pre-configured, doors unvented, divided
- Network enclosures TE 7000
- Pre-configured
- 600 mm width
- 800 mm width
- Distributor racks
- TE 7000 open
- Data Rack
- Server enclosures
- Server enclosures TS 8
- Colocation
- For High Performance Cooling systems HPC
- Server enclosures TE 7000
- Console systems/PC enclosure systems/Industrial Workstations
- TopConsole system TP
- Combination options
- 600 mm wide
- 800 mm wide
- 1200 mm wide
- 1600 mm wide
- TopConsole system TP
- Trim panel
- Strengthener
- One-piece consoles TP
- Universal consoles TP
- PC enclosure systems
- Enclosure for tower PC
- Industrial Workstations
- Combination options
- IW enclosures and worktops
- Operating housings / support arm / stand systems
- Comfort Panel/Optipanel
- Comfort Panel
- Configuration examples
- Optipanel
- Configuration examples
- Compact Panel
- Command panel housing with door
- Operating housing with handle strips
- Operating housing with display panel front
- Support arm systems
- Support arm system CP-S, steel
- Support arm system CP-S, steel
- Enclosure attachment, tilting
- Enclosure attachment CP-S
- Housing coupling, round CP-S
- Housing coupling CP-S
- Angle coupling 90° CP-S
- Support section CP-S
- Angle piece 90° CP-S
- Mounting component for signal pillar
- Top mounted joint CP-S
- Wall mounted hinge CP-S
- Wall/base mounting bracket CP-S
- Accessorie s CP-S
- Support arm system CP-L
- Support arm system CP-L
- Tilting adaptor 10° CP-L
- Tilting adaptor ±45° CP-L
- Connection console CP-L
- Enclosure attachment CP-L
- Enclosure attachment, locatable CP-L
- Housing coupling CP-L
- Angle coupling 90° CP-L
- Support section CP-L
- Angle piece 90° CP-L
- Articulated joint 90° CP-L
- Intermediate hinge CP-L
- Wall/base mounting, large CP-L
- Mounting component for signal pillar
- Top mounted joint CP-L
- Wall mounted hinge CP-L
- Wall/base mounting bracket, small, CP-L
- Accessories CP-L
- Support arm system CP-C
- Support arm system CP-C
- Enclosure attachment CP-C for support arm connection CP-L Ø 130 mm
- Housing coupling CP-C for support arm connection CP-L Ø 130 mm
- Angle coupling 90° CP-C for support arm connection CP-L Ø 130 mm
- Support section CP-C
- Angle piece 90° CP-C
- Intermediate hinge CP-C
- Top-mounted joint CP-C
- Wall-mounted hinge CP-C
- Wall/base mounting bracket, small, CP-C
- Wall/base mounting bracket, large, CP-C
- Mounting component for signal pillar
- Accessories CP-C
- Support arm system CP-XL
- Support arm system CP-XL
- Connection adaptor CP-L to CP-XL
- Tilting adaptor 10° CP-XL
- Enclosure attachment, round CP-XL
- Enclosure attachment, rectangular CP-XL
- Housing coupling CP-XL
- Angle coupling 90° CP-XL
- Support section CP-XL
- Angle piece 90° CP-XL
- Intermediate hinge CP-XL
- Top mounted joint CP-XL
- Wall mounted bracket CP-XL
- Wall/base mounting bracket CP-XL
- Rotation range restrictor
- Support arm systems
- Accessories
- Connection adaptor CP-L Ø 130 mm to CP-L 120 x 65 mm
- Connection adaptor CP-L to CP-XL
- Adaptor
- Connection console CP-L
- Connection plates CP-L
- Enclosure attachment, tilting, base mounting
- Connection adaptor CP-C to CP-L
- Adjustment set for support section CP-XL
- Housing couplings CP-XL
- Support arm, height adjustable for support arm system CP-L
- Pivot CP-L
- Support arm bracket 90° CP-L
- Enclosure attachment, tilting, top mounting
- Angle adaptor 90°
- Stand systems
- Pedestal, modular
- Pedestal, complete
- Pillar, small
- Pillar
- Accessories
- Base mount
- Trim panel
- Enclosure reinforcement
- Hygienic Design
- Terminal boxes HD
- Compact enclosures HD, single-door
- Accessories
- Levelling feet HD
- Wall spacer bracket HD
- Enclosure key HD
- Bit HD
- Cam lock HD
- Rails for interior installation
- Stainless steel
- Switch housing
- Terminal boxes KL
- Bus enclosures BG
- Compact enclosures AE
- Compact enclosures AE
- Compact enclosures AE
- Compact enclosures AE, protection category IP 69K
- Premium Panel, protection category IP 69K
- Stainless steel
- Command panel housing with door
- Support arm systems CP-S, stainless steel
- Support section CP-S, stainless steel
- Tilting adaptor 10°
- Enclosure attachment CP-S, stainless steel
- Housing coupling CP-S, stainless steel
- Support section CP-S, stainless steel
- Angle piece 90° CP-S, stainless steel
- Wall/base mount, rigid , CP-S, stainless steel
- Wall/base mount, rotati ng, CP-S, stainless steel
- Wall console CP-S, stainless steel
- One-piece consoles AP
- PC enclosure systems
- Baying systems TS 8
- System enclosure SE 8
- Ex enclosures/EMC enclosures
- Ex enclosures
- Stainless steel, with screw-fastened cover
- Stainless steel, with hinged door
- Plastic
- EMC enclosures
- The Rittal EMC concept
- EMC baying systems TS 8
- EMC subrack Ripac Vario
- EMC E-Box EB
- EMC compact enclosures AE
- Outdoor enclosures
- CS wall-mounted enclosures
- Double-walled
- CS New Basic enclosures
- Single-walled and one-door, width: 600 and 800 mm
- Single-walled and two-door, width: 1200 mm
- CS Toptec
- Double-walled, platform TS 8
- CS modular enclosures
- Double-walled, configuration variants, width: 600 mm
- Double-walled, configuration variants, width: 800 and 1200 mm
- Electronic Packaging
- Subrack Ripac EASY
- Ripac EASY for backplane, 3 U
- Ripac EASY for backplane, 6 U
- Ripac EASY for connectors IEC 60 603-2, 3 U and 6 U
- Parts for Ripac EASY
- Covers
- Subrack Ripac Vario
- Ripac Vario for backplane, 3 U
- Ripac Vario for backplane, 4 U and 6 U
- Ripac Vario EMC for backplane, 3 U and 6 U
- Ripac Vario for connectors IEC 60 603-2, 3 U and 6 U
- Parts for Ripac Vario
- Covers
- Accessories for subracks
- Components for EMC installation
- EMC gaskets, vertical
- EMC contact strip
- EMC gaskets, horizontal (K)
- Components for EMC installation/assembly kits
- EMC gaskets
- Mounting blocks
- Vertical divider kit
- Mounting kits
- Horizontal mounting kit
- Trim frame
- Trim frame, vented
- General
- Handles
- Telescopic slides
- Threaded insert (I)
- Door cut-out trim
- Adaptor rail, rear, centre (E)
- Z rail for connector IEC 60 603-2 (F)
- Identification strip (J)
- Guide rails
- Plastic guide rails
- Plastic guide rails
- Contact springs
- Guide rails, aluminium
- End pieces
- Keyable guide rails, plastic
- Keyable guide rails
- Guide rails
- Air block panel
- ESD contact
- Earthing inserts for front panels
- Keys
- PCB ejector/retainer
- Front panels as filler panels
- Front panelsfor type I, II, IV, IVs and VII handles
- Front panels and type V, VI handles
- Front panel accessories
- Plastic covers
- PCB holder kit
- Box type plug-in units
- PCB holder
- Ripac box type plug-in units, type I
- Covers
- Overview of horizontal rails
- Ripac section system: Complete, simple and easy to manage
- Ripac section system: Complete, simple and easy to manage
- Ripac section system: Complete, simple and easy to manage
- Assembly parts
- System enclosures Ripac Vario-Module
- Ripac Vario-Module, 42 HP
- Ripac Vario-Module, 63 HP
- Ripac Vario-Module, 84 HP
- Ripac Vario-Module, 84 HP
- Ripac Vario-Module, 84 HP
- Ripac Vario-Module, 84 HP
- Accessories for system enclosures
- Ripac Vario-Module
- Covers
- Bottom covers
- Feet
- Rear adjustable feet
- Front flanges
- Front corner trims
- Carrying handles
- Support stand/carrying handle
- Instrument cases RiCase
- RiCase 269.2 mm (1/2 19˝)
- RiCase 482.6 mm (19˝)
- RiCase 482.6 mm (19˝)
- Accessories for instrument cases
- RiCase
- Back panel
- End section
- Front door
- Aluminium front door
- Keyboard lid
- Mounting angles 482.6 mm (19˝)
- Mounting rails
- Threaded inserts
- Spacers
- Slide rails
- Earthing set
- Carrying handles
- Tower feet
- Power Distribution
- Experts in power distribution and back-up
- Busbar systems
- Mini-PLS
- Mini-PLS busbar system (40 mm)
- Mini-PLS fuse elements
- Mini-PLS component adaptor
- 12 A/25 A (3-pole)
- 40 A/100 A (3-pole)
- Allocation of switchgear – Mini-PLS component adaptors 12 A/25 A
- Allocation of switchgear – Mini-PLS component adaptors 40 A/100 A
- RiLine60
- RiLine60 busbar systems up to 800 A (60 mm)
- Flat copper bar system
- Flat copper bar system
- RiLine60 busbar systems 800 A/1600 A (60 mm)
- PLS busbar support
- PLS busbar support
- RiLine60 connection system
- Busbar connection adaptor 125 A/250 A/800 A, cable outlet top/bottom
- Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet top
- Busbar connection adaptor 63 A/125 A/250 A/800 A, cable outlet bottom
- Busbar connection adaptor 600 A/800 A/1600 A, cable outlet top/bottom
- RiLine60 component adaptor
- OM adaptors 25 A/32 A with connection cables (3-pole)
- OM adaptors 40 A/65 A with connection cables (3-pole)
- OM adaptors 32 A with tension spring clamp/OM Premium adaptors 25 A (3-pole)
- OM adaptors 65 A with tension spring clamp (3-pole)
- OM supports without contact system (3-pole)
- Circuit-breaker component adaptors 100 A/125 A/160 A (3-pole)
- Circuit-breaker component adaptors 250 A/630 A (3-pole)
- Circuit-breaker component adaptors 160 A/250 A (4-pole)
- Allocation of switchgear – OM adaptors with connection cables
- Allocation of switchgear – OM adaptors with connection cables
- Allocation of switchgear – OM adaptors with tension spring terminal
- Allocation of switchgear – OM adaptors with tension spring terminal
- RiLine60 fuse elements
- Bus-mounting fuse bases (3-pole)
- Bus-mounting fuse base D-Switch (3-pole)
- RiLine NH fuse elements
- NH fuse-switch disconnectors, size 000 (3-pole)
- NH bus-mounting fuse-switch disconnectors, size 000 (3-pole)
- NH fuse-switch disconnectors, size 00 (3-pole)
- NH fuse-switch disconnectors size 00 (3-pole), with electronic fuse monitoring
- NH fuse-switch disconnectors size 00 (3-pole), with electromechanical fuse monitoring
- NH fuse-switch disconnectors size 1 (3-pole)
- NH fuse-switch disconnectors size 1 (3-pole), with electronic fuse monitoring
- NH fuse-switch disconnectors size 1 (3-pole), with electromechanical fuse monitoring
- NH fuse-switch disconnectors size 2 (3-pole)
- NH fuse-switch disconnectors size 2 (3-pole), with electronic fuse monitoring
- NH fuse-switch disconnectors size 2 (3-pole), with electromechanical fuse monitoring
- NH fuse-switch disconnectors size 3 (3-pole)
- NH fuse-switch disconnectors size 3 (3-pole), with electronic fuse monitoring
- NH fuse-switch disconnectors size 3 (3-pole), with electromechanical fuse monitoring
- NH slimline fuse-switch disconnectors, size 00 (3-pole)
- NH slimline fuse-switch disconnectors, size 1/size 2/size 3 (3-pole)
- RiLine Class fuse elements
- Fuse holder up to 60 A (3-pole)
- Fuse holder 61 – 400 A (3-pole)
- RiLine accessories
- Busbar supports/base isolators
- Busbar supports 1- and 2-pole
- Base isolators
- Spacers
- Busbars
- Busbars E-Cu
- Busbar cover sections
- Inserted screw nuts M12
- PLS special busbars E-Cu
- Busbar connectors
- PLS busbar connectors
- PLS expansion connectors
- Laminated copper bars
- Laminated copper bars
- Universal support
- Universal support
- Contact hazard protection
- System components
- Support panel
- Cross member
- Connection system
- Conductor connection clamps
- Plate clamps
- System covers
- Connection system
- Connection block
- for Mini-PLS component adaptors
- Insert strip
- Support rails 35 x 7.5 mm
- for RiLine60 component adaptors
- Support rails 35 x 10 mm
- Support rails 35 x 15 mm
- Support rails 35 x 7.5 mm
- Insert strip
- Connection pin
- Support frame
- Support frame support
- PinBlock
- PinBlock Plus
- ST-Combi connector
- Cable set
- Twin cords
- for RiLine60 CB component adaptors
- Insert strip
- Sliding blocks
- Connection bracket
- Support rail 35 x 15 mm
- For RiLine NH fuse elements
- Prism terminal
- Box terminals
- Connection space cover
- Arc chambers
- Busbar adaptor
- Micro-switch
- Connection space cover
- Lug terminal connection parts
- Clamp-type terminal connection
- Box terminal
- Busbar terminal
- Support bracket
- Busbar adaptor
- Ri4Power Form 1-4
- Busbar systems Maxi-PLS
- System components
- Busbar systems Flat-PLS
- System components
- Connector kits for Maxi-PLS/Flat-PLS
- System accessories
- Screw connections
- Stacking insulator
- Support rails
- Stabiliser
- Connector kits for Maxi-PLS/Flat-PLS
- Busbar systems (100/185/150 mm)
- Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm)
- Cover systems
- Form 1
- Device module
- Contact hazard protection cover
- Contact hazard protection cover
- Cover system accessories
- Form 1
- Mounting brackets
- Blanking cover
- Compartment configuration
- Form 1-4
- Functional space side panel modules
- Functional space side panel modules
- Gland plates
- Cover plates
- Terminal box Form 4b
- Mounting bracket
- Mounting bracket
- Air circuit-breaker support bar
- Attachment set
- Functional space divider
- Functional space divider
- Functional space divider
- Gland plate
- Partial mounting plates
- Support frame
- Coupling set mounting kit
- Ri4Power accessories
- Rail system
- System attachments
- Distribution busbars
- T-connector kits
- Spacer rolls
- Switch-disconnector-fuse section
- Front trim panels
- Assembly kit
- Divider panel
- Dividing plate
- Contact hazard protection cover
- Distribution busbar cover
- Punched rail for distribution busbar cover
- Distribution busbar cover
- Busbar support
- End support
- Distributor busbar
- Connection bracket
- Terminal block, distribution busbar
- Documentation
- Tightening torques for Flat-PLS busbar systems
- Assembly instructions for Ri4Power low-voltage switchgear
- Engineering support for project handling
- Ri4Power ISV distribution enclosures
- Installation modules
- ISV distribution enclosures
- Contact hazard protection modules
- Mounting plate modules
- Support rail modules
- Support modules
- Connection modules
- DIN rail mounted device modules
- NH fuse-switch disconnector modules
- Power circuit-breaker modules
- Busbar support
- Contact hazard protection cover
- Contact hazard protection cover
- Contact hazard protection cover
- NH slimline fuse-switch- disconnector modules
- Contact hazard protection cover
- Contact hazard protection cover
- Busbar modules
- Meter mounting board module
- ISV accessories
- Cover strips
- Blanking cover
- Wiring brackets
- Spacers
- Terminal block
- Power
- UPS – Power Modular Concept
- PMC 12, single-phase, output range 1 – 12 kVA n+1
- PMC 40 (type 1-4), 3-phase, output range scalable 10 – 40 kW
- PMC 40 (type 5), 3-phase, output range scalable 10 – 40 kW, redundant
- PMC 120, 3-phase, output range scalable 10 – 120 kW
- PMC 200, 3-phase, output range scalable 8 – 800 kW
- PMC 800, 3-phase, output range scalable 64 – 960 kW
- Accessories
- Battery packs
- Mechanical maintenance bypass
- Relay card
- Sub-distribution
- Plug & play sub-distribution
- Parallel hot swap chassis
- Sub-distribution
- Sub-distribution, modular
- UPS monitoring card (SNMP card)
- Battery Manager RiBat
- RCCMD software
- Power Distribution Rack
- Power Distribution Rack PDR
- Power Distribution Module PDM
- Power System Module Plus
- Power System Module PSM Plus
- Power System Module
- PSM busbars
- PSM busbars + PSM socket modules
- PSM busbars
- PSM socket modules
- PSM socket modules
- Accessories
- Mounting kit
- Connection cable
- Cable lock PSM
- Measurement module PSM
- Overvoltage protection PSM
- RiCell Flex fuel cell system
- Climate control
- Experts in climate control
- Cooling with ambient air
- TopTherm fan-and-filter units
- Air throughput 20 – 66 m3/h
- Air throughput 105 – 120 m3/h
- Air throughput 180 – 250 m3/h
- Air throughput 550 – 770 m3/h
- Air throughput 900 m3/h, with EC technology
- Conversion table old/new
- Rack-mounted fans/tangential fans for 482.6 mm (19˝)
- Rack-mounted fan, air throughput 320/480 m3/h
- Vario rack-mounted fan, air throughput 320/480 m3/h
- Tangential fans, air throughput 320 m3/h
- Fan systems
- RTT roof-mounted fan and vent attachment
- Roof-mounted fan, roof vent
- Roof-mounted fan
- Enclosure internal fan
- Fan mounting plate
- Mini-fan
- Fan expansion kit
- Cover plates for fan panels
- Fan roof, modular, two-piece
- Fan unit, active
- Active kit
- Fan mounting plate DC
- Door-mounted fan
- Fan expansion kit
- Air/air heat exchangers
- Wall-mounted
- Wall-mounted with controller, 17.5 – 45 W/K
- Wall-mounted with controller, 60 – 90 W/K
- Wall-mounted, railway-compatible version
- Roof-mounted
- Cooling units
- Thermoelectric cooler
- Useful cooling output 100 W/thermal output 100 W
- Wall-mounted cooling units
- TopTherm, horizontal format, useful cooling output 300 W
- TopTherm, useful cooling output 300 W
- TopTherm “Blue e”, useful cooling output 500 W
- TopTherm “Blue e”, useful cooling output 750 W
- TopTherm “Blue e”, useful cooling output 1000 W
- TopTherm “Blue e”, useful cooling output 1500 W
- TopTherm “Blue e”, useful cooling output 2000 W
- TopTherm “Blue e”, useful cooling output 2500 W
- TopTherm “Blue e”, useful cooling output 4000 W
- TopTherm “Blue e”, slimline, useful cooling output 1500 W
- TopTherm “Blue e”, design NEMA 4X, useful cooling output 500/1000/1500 W
- TopTherm “Blue e”, design NEMA 4X, useful cooling output 2000/2500 W
- TopTherm “Blue e”, Ex cooling units for zone 22 (dust); useful cooling output 500/1000/1500 W
- Roof-mounted cooling units
- TopTherm “Blue e”, useful cooling output 500 W
- TopTherm “Blue e”, useful cooling output 750 W
- TopTherm “Blue e”, useful cooling output 1000 W
- TopTherm “Blue e”, useful cooling output 1100/3000 W, especially for office applications and IT applications
- TopTherm “Blue e”, useful cooling output 1500 W
- TopTherm “Blue e”, useful cooling output 2000 W
- TopTherm “Blue e”, useful cooling output 3000 W/4000 W
- Modular climate control concept
- Cooling modules “Blue e”, 1500/2500 W useful cooling output
- Section doors for installing cooling modules
- Liquid cooling
- Air/water heat exchangers
- Roof-mounted, useful cooling output 2500 W, water-carrying parts CuAl
- Roof-mounted, useful cooling output 4000 W, water-carrying parts CuAl
- Roof-mounted, useful cooling output 1875 W, water-carrying parts V4A (1.4571)
- Roof-mounted, useful cooling output 3000 W, water-carrying parts V4A (1.4571)
- Wall-mounted, useful cooling output 300/600/1250 W
- Wall-mounted, useful cooling output 500 W, water-carrying parts CuAl
- Wall-mounted, useful cooling output 1000 W, water-carrying parts CuAl
- Wall-mounted, useful cooling output 2000 W, water-carrying parts CuAl
- Wall-mounted, useful cooling output 3000 W, water-carrying parts CuAl
- Wall-mounted, useful cooling output 5000 W, water-carrying parts CuAl
- Wall-mounted, useful cooling output 7000 W
- Wall-mounted, useful cooling output 500 W, water-carrying parts V4A (1.4571)
- Wall-mounted, useful cooling output 750 W, water-carrying parts V4A (1.4571)
- Wall-mounted, useful cooling output 1750 W, water-carrying parts V4A (1.4571)
- Wall-mounted, useful cooling output 2500 W, water-carrying parts V4A (1.4571)
- Wall-mounted, useful cooling output 4000 W, water-carrying parts V4A (1.4571)
- Cold Plate
- Cold Plate incl. T channel for frequency converters
- Accessories
- Fluid distribution manifold
- Flexible hose
- Quick-action vent valve
- System attachment
- Chillers for water
- TopTherm, cooling output 1/1.5 kW
- TopTherm, cooling output 3/4.5/6 kW
- TopTherm, for wall mounting, cooling output 1/2.5/4 kW
- TopTherm, cooling output 8 – 40 kW
- In floor-standing enclosure, cooling output 2.1 to 7.7 kW
- In floor-standing enclosure, cooling output 10 to 25 kW
- In floor-standing enclosure, cooling output 32 to 59 kW
- IT cooling
- Chillers for IT cooling
- Cooling output 15 to 124 kW
- Cooling output 155 to 481 kW
- CRAC system CW
- Base unit
- Fan unit in base
- Base unit
- Fan unit
- Options
- CRAC system DX
- Base unit
- Fan unit in base
- Condenser unit
- Base unit
- Fan unit
- Condenser unit
- Options
- Aisle containment
- Liquid Cooling Package
- TopTherm LCP rack CW and DX
- TopTherm LCP Inline CW and DX
- TopTherm LCP T3+ CW
- TopTherm LCP Passive CW
- Accessories
- Touchscreen display, colour
- Front cover
- Condenser unit
- Vertical shielding
- Connection hose, bottom and top
- Add-on cover
- CS Outdoor climate control
- Air/air heat exchangers and cooling units for CS Toptec
- Air/air heat exchangers and cooling units for CS modular enclosures
- Enclosure heaters
- Without fan, continuous thermal output 10 – 150 W
- With fan, continuous thermal output 250 – 800 W
- Climate control accessories
- Air routing
- Air duct system
- Deflector, 90°
- Shallow air duct system
- Shallow duct extension
- Stoppers
- Air routing/control/regulation
- Air diverter
- Digital enclosure internal temperature display and thermostat
- Digital enclosure internal temperature display and thermostat
- Control/regulation
- Enclosure internal thermostat
- Hygrostat
- Bottom-mounted adaptor
- Control unit for EC fan-and-filter units
- Speed control
- Interface board
- SK BUS system
- Master/slave adaptor
- Mounting accessories
- Roof plates TS
- Vent attachment TS
- Vent cover
- Trim frame
- Quick-change frame
- Adjustable frame
- Adaptor frame
- Integrated louvres
- Filter technology
- Filter mats
- Filter mats
- Metal filters
- Lint screen
- Louvred grille for lint screen
- Spare filter mats
- Filter technology/general
- Fine filter mats
- Auto Range power pack 240 W
- Electric condensate evaporator
- Condensate collecting bottle
- General
- Condensate hose
- Outlet filter
- Hose-proof hood
- Blanking cover
- Front outlet grille 2 U
- Filter holder
- Overflow valve
- Flow regulator valve
- Threaded adaptor for quick-release fastener
- Cooling medium
- Connection kit
- Energy-saving extractor plenum
- IT infrastructure
- IT competence
- Wall-mounted/floor-standing network enclosures
- Server enclosures
- Power
- Cooling
- Monitoring
- Security solutions
- Basic Safe
- Modular Safe
- Modular Safe Extend
- Climate control for Modular Safe/Modular Safe Extend
- Compact climate control
- Outdoor climate control
- Outdoor climate control with inverter technology
- Data Centre Container DCC
- Fire alarm and extinguisher system DET-AC/EFD Plus
- Fire alarm and extinguisher system DET-AC XL
- Security rooms
- Software & services
- Rittal added-value
- Planning
- RiCAD 3D
- AE Laser Express
- EPLAN fluid
- EPLAN ppe
- EPLAN cabinet
- EPLAN data portal
- EPLAN engineering center
- Project management
- Therm 6.1 software
- Rittal Power Engineering
- Configuration
- TS 8 configurator
- Command panel configurator
- Support arm configurator
- CM configurator
- Subrack configurator
- IT configurator
- Monitoring
- RiZone Appliance Standard
- RiZone Appliance IP node licence
- Client Access licence
- RiZone module SNMP support for units from other manufacturers
- Microsoft Operations Manager Management Pack
- RCCMD software
- RiDiag II
- Service – Global availability
- Services
- Quality management
- System accessories
- System accessories for enclosures
- Base
- Flex-Block base/plinth system
- Flex-Block
- Baying clip
- Adaptor sleeve
- TS base/plinth
- Base/plinth components front and rear
- Base/plinth trim panels, side
- Base/plinth baying brackets
- Cable chamber
- Side panels
- Transport castors
- Base mounting plate
- Fastening bolts
- Levelling component
- Cover cap
- Base/plinth trim
- Connecting plinth trim
- Base/plinth trim
- Base/plinth, stationary
- Filter mat
- Spare filter mat
- Base/plinth components front and rear
- Base/plinth trim panels, side
- Base/plinth trim, modular
- Base/plinths
- Transport plinth
- Concrete base/plinth
- Base/plinth, complete
- Base/plinth, complete
- Transport castors
- Cross member
- Cast feet
- Levelling feet
- Base/plinths
- Under-floor frame
- Stabiliser bracket
- Stabiliser
- Base
- Levelling feet
- Levelling feet
- Levelling feet
- Levelling feet
- Levelling feet
- Levelling feet
- Twin castors
- Transport castors
- Transport kit
- Base/plinth adaptor
- Base/plinth adaptor
- Width divider
- Base mounting bracket
- Reinforcement bracket
- Base frame, divided
- Clips
- Gland plate
- For enclosure depth 300 mm, complete module groups
- For enclosure depth 400 mm, complete module groups
- For enclosure depth 500 mm, complete module groups
- Trim panel
- Gland plate, multi-piece
- One-piece gland plate
- Filter mat
- Gland plate modules
- Spare filter mat
- Gland plate modules, vented
- Spare filter mat
- Base module for cable entry
- Module plates
- Pressure relief stoppers
- Condensate discharge
- Gland plates
- Walls
- Side panels
- Side panels, screw-fastened, sheet steel
- Side panels, screw-fastened, stainless steel
- Side panels, asymmetrical
- Enclosure panel fasteners, internal
- Hinges
- Side panel, lockable
- Internal latch
- Side panel, plug-type, divided
- Side panels
- Primer/paint
- Divider panels/partitions
- Cable management panel
- Divider panel
- Partition
- Divider panel
- Module plates
- Adaptors
- Cover plate
- Cover with door
- Noise protection kit
- Isolator door locking
- TS isolator door cover (US version)
- Door latch for bayed enclosure suites
- Baying system
- Enclosure suites
- Quick-fit baying clamp, one-piece
- Quick-fit baying clamp, three-piece
- Baying clamp, horizontal
- Baying clamp, vertical
- Baying clamp, vertical
- Baying connectors, external
- Angular baying brackets
- Baying brackets
- Angular baying brackets
- Combination angle
- Baying attachment, vertical
- Baying attachment, vertical
- Baying clamp, horizontal
- Baying cover, top
- Baying connectors, external
- Compensating panel
- Baying kit
- Baying kit
- TS 8 corner enclosures
- TS 8 corner enclosures
- Baying examples
- Doors/locks
- Door variants
- Glazed door
- Handle adaptor
- Lock components
- Sheet steel door
- Sheet steel door, vented
- Glazed door, vented
- Sheet steel door, vertically divided
- Sheet steel glazed door, vertically divided
- All-glass door, vertically divided
- Lockable and adjacent door
- Protective bars
- Holder
- Variable modular climate control concept
- Trim frame
- Interior door
- Modular front design for TS 8
- Trim piece, hinged at the top
- Trim panels
- Cross member
- Partial doors
- Drawer
- Side panels for modular front design
- Stay
- Modular front design for Form 2-4
- Partial doors
- Twist locks
- Perforated mounting strip
- Front trim panels
- Upgrade kit IP 43
- Front trim panels
- Upgrade kit IP 43
- Cross member
- Roof frame bars, horizontal
- Viewing panels/operating panels
- System window
- Viewing window
- Horizontally hinged FT stay
- Acrylic glazed cover
- Viewing window
- Monitor frame
- Identification strips
- Operating panel
- Cam lock
- Viewing window
- Allocation of lock systems
- Compact enclosures, sheet steel
- Large enclosures, sheet steel
- Console systems and industrial workstation, sheet steel
- Enclosures and cases, stainless steel
- Lock systems
- Rittal comfort handle
- Lock inserts
- Folding lever handle
- Security handle
- Adjacent door latch
- Swivel handle
- Locking bar latch to CNOMO1)
- Spring washer
- Mini-comfort handle
- Ergoform S lock system
- Plastic handles
- T handles
- Cam locks
- Lock inserts
- Lock cylinder inserts
- Semi-cylinder lock
- Lock cover
- Multiple lock
- Lock cover
- Security lock
- Enclosure keys
- Quick-release fastener
- Hinges
- 130°/180° hinges
- Hinge pin remover
- Cover hinge
- Cover retainer
- Door, internal
- Support strips
- Spacers
- Perforated mounting strip
- Utility lectern
- Wiring plan lectern
- CD/disk box
- Plastic wiring plan pockets
- Plastic wiring plan pockets
- Wiring plan pockets with transparent pouch
- Sheet steel wiring plan pockets
- Door stay
- Door stay for escape routes
- Ride-up roller
- Transport and mounting handle
- Document clip, magnetic
- Alternate frame, magnetic
- Roof/wall mounting
- Roof
- Rain canopies
- Dust guard trim
- Dust guard trim
- Top mounting module
- Side panel
- Roof plates
- Cable entry glands
- Roof plate
- Roof plate, multi-piece
- Roof plate
- Roof plate, vented
- Roof mounting screw
- Spacers
- Eyebolts
- Eyebolts
- Eyebolts
- Wall mounting
- Wall mounting bracket
- Wall mounting bracket
- Wall mounting bracket
- Wall mounting bracket
- Wall angle
- Wall bracket
- Wall mounting bracket
- Pole clamp
- Enclosure connectors
- Frame connector, adjustable
- Wall mounting bracket
- Interior installation
- Mounting plates
- Mounting plates
- Mounting plate infill
- Mounting plate attachment
- Mounting plate attachment
- Installation kit
- Mounting plate slide block
- Slide rails
- Mounting plate adjustment bracket
- Mounting plate attachment
- Cross-brace for mounting plates
- Transport handles for mounting plates
- Partial mounting plates
- Hinge attachment
- Partial mounting plates
- Partial mounting plates, locatable into rails
- Support rail, locatable
- Mounting plate, small
- Mounting plate
- Mounting plates
- Rail systems
- Installation examples
- AE Installation examples with TS system rails
- CM Installation examples with TS system rails
- TP pedestal Installation examples with TS system rails
- TP pedestal Installation examples with TS system rails
- TS installation examples with TS system rails
- TS installation examples with TS system rails
- Rails for interior installation
- Rails for interior installation
- TS punched section with mounting flange, 17 x 73 mm
- Attachment TS
- TS punched section with mounting flange, 17 x 73 mm
- TS punched section with mounting flange, 23 x 73 mm
- TS punched sections without mounting flanges, 45 x 88 mm
- TS punched rail 25 x 38 mm
- Base configuration rail
- TS punched rail 18 x 38 mm
- TS support strips
- TS assembly block
- Adaptor rail
- PS punched rails 23 x 23 mm
- PS punched section without mounting flange, 23 x 73 mm
- PS punched section with mounting flange 23 x 73 mm
- C rails 30/15
- C rails
- C rails
- System support rails
- Support rails
- Support rail 65 x 42 mm
- Support rails TS 35/15
- Support rails TS 35/7.5 and TS 35/15
- Support rails
- Mounting clip
- C rails
- TS punched rail 17 x 17 mm
- C rails
- Punched sections with mounting flanges
- Mounting plates
- Mounting plates
- Mounting plates
- Mounting plate TS
- Mounting bracket
- Mounting bracket
- Assembly components
- Snap-on nut TS
- Adaptor bracket TS
- Mounting bracket TS
- Mounting bracket PS
- Angle bracket PS
- Support bracket TS
- Support bracket PS
- Bracket/spacer
- Quick-assembly block
- Angle piece
- Frame connector piece
- T-connector piece
- Corner connector
- Universal bracket
- Rail mounting bracket
- Mounting block
- U nuts
- Captive nuts/threaded blocks
- Spring nut M5
- Threaded inserts M6
- Multi-tooth screws
- Metal multi-tooth screws
- Self-tapping screws
- Self-tapping screws
- TS adaptor for wiring systems
- Kit
- Component shelves for frame attachment
- Component shelf for frame attachment
- Component shelf, pull-out
- Component shelf, static installation
- Component shelf, static installation
- Drawer tray
- Component shelves for attachment to the 482.6 mm (19˝) section
- Component shelf, 482.6 mm (19˝) installation
- Component shelf, static installation
- Component shelf, heavy-duty
- Component shelf, heavy-duty
- Component shelf, heavy-duty
- Component shelves for attachment to the 482.6 mm (19˝) punchings
- Component shelf 2 U
- Component shelf 1 U, depth-variable
- Component shelf 1/2 U, depth-variable
- Component shelf, complete set, pull-out
- Component shelf 1 U, static installation
- Component shelf 2 U, static installation
- Utility table
- Shelf
- Installation kits for component shelves
- TS punched section with mounting flange, 17 x 73 mm
- Mounting kit, depth-variable
- Adaptor for L-shaped mounting angles
- Installation kit
- Accessories for component shelves
- Side parts 3 U
- Telescopic slides
- Cable support
- Cable support
- Handles
- Fastening bolts
- System lights
- System lights
- Standard light
- Courtesy light
- Universal light
- Compact light
- Mounting kit magnet
- LED system light
- Connection accessories
- Connection accessories
- Enclosure light, 48 V DC
- Light 1 U
- EMC
- Rail
- EMC shielding bracket
- EMC gland plates
- EMC cable glands
- EMC shield bus
- EMC earth clamps
- EMC baying seal
- EMC divider panel seal
- Contact cutter
- Contact paint
- Earthing
- Earth straps
- Earthing strap
- Assembly parts
- Assembly parts
- Contact washers
- Earthing plate
- Central earthing point
- Potential equalisation star
- Complete earthing kit
- Extension kit for complete earthing kit
- Complete earthing kit
- Earthing kit KE
- Earthing set
- Earthing set
- PE busbar
- Earth rail, horizontal
- Earthing kit, pre-assembled
- Earth rail, vertical
- Extension kit
- ESD connection point
- Busbars E-Cu
- Inserted screw nuts M12
- PE/PEN combination angle E-Cu
- Baying bracket E-Cu
- Voltage supply
- Socket strips
- Socket strips
- Socket strips
- Socket strips 230 V
- Socket strip TE
- Socket strip, 482.6 mm (19˝), with fuse
- Socket strips
- Socket strip CMC
- Junction box
- Socket
- Service socket
- Energy-Box, 482.6 mm (19˝)
- Energy-Box, 482.6 mm (19˝)
- Rittal Power Control Unit (PCU)
- Cable management
- Cable entry
- Cable entry plates
- Cable entry grommets
- Connector grommets
- Section for cable entry, centre
- Section for cable entry, rear
- Foam rubber cable clamp strip
- EMC gland plates
- Gland plates
- Plastic cable gland plates
- Plastic cable gland plates
- Plastic gland plates
- Metal gland plates
- Metal gland plates
- Gland plate
- Gland plate
- Gland plate
- Gland plate
- Brush strip
- Brush strip, super-airtight
- Cable glands
- Cable gland, brass
- Cable gland, polyamide
- Polyamide reducers
- Sealing bung
- Multi-seal inserts
- Cable gland HD
- Stainless steel lock nut
- Assembly tool
- Cable glands
- Cable glands
- Connector gland
- Cable gland
- Edge protector
- Cable glands
- Sealing frame
- Sealing module
- Connector gland, small
- Cable gland module
- Stepped collar
- Cable duct
- Cable duct
- Aluminium rivet
- Cable clamp rails
- Cable clamps
- Cable clamp rails
- Cable clamping bracket
- Cable clamp rails
- Combination rails
- Cascade cable routing
- Cable clamps
- Cable conduit and cable conduit holder
- Cable attachment
- Cable ties
- Nylon loop
- Nylon loop
- Nylon loop cable holder
- Cable tie fastener
- Cable tie fastener
- Snap-in cable routing
- Cable clamp rails
- Cable clamp rail, depth-variable
- Cable clamp, variable
- Cable manager
- Shunting ring, plastic
- Cable shunting ring
- Anti-twist guard
- Shunting ring
- Fibre-optic shunting rings
- Cable clamp strap
- System supports for cable routes
- Cable route on the mounting frame
- Cable route, vertical
- Cable route
- Surplus cable holder
- Cable routing 482.6 mm (19˝)
- Cable routing bars
- Cable duct
- Distributor clip
- Drawer 482.6 mm (19˝)
- Cable management panel
- Cable management panel with cable routing bars
- Cable management panel, 2 U
- Cable routing channel
- Cable management panel, 2 U
- Cable management duct, horizontal
- Cable tray, 2 U
- Fibre-optic cable management panel, 1 U
- Cable entry panel
- Cable routing across the 482.6 mm (19˝) mounting level
- 482.6 mm (19˝) installation system
- Swing frame
- Swing frame, small
- Installation kit
- Vario swing frames
- Swing frame, large
- Swing frame, large
- Compact swing frames
- Pull-out frame, 482.6 mm (19˝)
- Divider kits
- Swing frame stay
- Slide rails
- Mounting angles
- Mounting angles, 482.6 mm (19˝)
- Mounting angles, metric
- Mounting frame, 482.6 mm (19˝)
- Explanation of the mounting dimensions in interior installations
- Adaptor section, 482.6 mm (19˝)
- Adaptor pieces, 482.6 mm (19˝)
- Adaptor sections, 482.6 mm (19˝)
- Infill panels, 482.6 mm (19˝), horizontal
- Mounting angles, 482.6 mm (19˝)
- Depth stay for PS
- Mounting angles, 482.6 mm (19˝)
- Mounting angles, 482.6 mm (19˝)
- Mounting angles, 482.6 mm (19˝)
- Mounting angles, 482.6 mm (19˝)
- Adhesive measurement strip, 482.6 mm (19˝)
- Mounting angles/mounting kits for mounting angles
- TS mounting kit, heavy-duty, width/depth-variable
- Additional fastening attachment for mounting angles
- TS punched section with mounting flange as installation kit
- Mounting kits for mounting angles
- Depth stays for TS
- TS installation kit, width-variable
- Depth stays as installation kit
- Depth stays as installation kit
- Mounting frame 54 U
- Mounting kit, 2 U
- Accessories for Data Rack
- Second pair of mounting angles
- Baying clamp
- Roof plate with cable route
- Depth stays
- Continuous slide rail
- Slide rails
- Slide rails, depth-variable, 1 U
- Slide rails, depth-variable, 1 U
- Slide rails, heavy-duty
- Slide rails
- Slide rails, heavy-duty
- Slide rails
- Slide rails
- Slide rails
- 482.6 mm (19˝) installation
- Adaptor kit, 3 U
- Adaptor, 3 U
- Adaptor, metric to 21˝/19˝
- Drawer, 2 U, 3 U
- Drawer for 482.6 mm (19˝)
- Installation kit
- Installation kit, depth-variable
- Blanking plates, 482.6 mm (19˝)
- Blanking plate, horizontally hinged
- Blanking plate, vertically hinged
- Hinge
- Ventilated front panels
- Air baffle plates
- Infill panel, hinged
- Brush strip, vertical
- Mounting panel 482.6 mm (19˝), 2 U
- Support
- Mounting kit
- Captive nuts M5/M6
- Multi-tooth screws
- Assembly screws
- Cage nut – front mounting, 482.6 mm (19˝)
- Spring nuts with screws
- Patch panels
- Top-hat rail module
- Data distributors
- For shielded RJ 45 modular jacks
- For 24 V interfaces
- To accommodate BNC jacks (version E)
- To accommodate E-2000, E-2000 duplex, SC or LC duplex fibre-optic couplings
- To accommodate SC duplex and LC quad fibre-optic couplings
- To accommodate ST fibre-optic couplings
- Panel 1 U, 482.6 mm (19˝)
- Blanking panel, 482.6 mm (19˝)
- Blanking panel, 1 U
- Identification strips
- Splicing boxes
- Splicing cassette holder
- Fibre-optic splicing box, depth-variable
- Fibre-optic breakout box, 1 U
- Patch panels
- Fibre-optic splicing box with telescopic pull-out
- Patch panels
- Splicing boxes/LSA connection system
- Blanking cover
- Fixture with rods, 3 U
- Support unit, 3 U
- Accommodation system, 2 U
- LSA connection system
- FM universal mounting bracket
- System accessories for monitoring
- Monitoring system CMC III – System representation
- CMC III Processing Unit Compact
- System overview
- CMC III Processing Unit
- System overview
- CMC III Processing Unit/Compact
- CMC III sensors/accessories
- Control units for CMC III Processing Unit
- Interface for CMC II sensors
- Access System
- Interface for PSM, PCU, FCS, DRC
- CMC III accessories
- Power pack 230 V
- Power pack 48 V/ Connection cable 24 V
- Programming cable
- CAN-Bus connection cable
- Connection cable/extension
- Extension cable
- CMC III mounting unit, 1 U
- CMC III mounting unit
- Mounting unit, 1 U
- Display Unit II
- ISDN unit
- GSM unit quad-band
- Fan Control System FCS
- Fan 24 V DC for FCS
- Universal lock unit
- Door Control System
- Door Control System
- Door control module
- Door kit
- Door comfort handle
- Door switch
- Monitor/keyboard unit
- Monitor/keyboard unit, 1 U
- KVM switches
- KVM switches
- SSC premium 2/16, 4/32, 8/32
- SSC Duo 16
- Console local
- Console Cat 5
- Console IP
- SSC converter
- SSC converter VT100 (RS232)
- CPU cable
- Cat 5 patch cable
- SSC Power Control
- SSC Power Pack
- Dynamic Rack Control
- RFID mounting frame
- RFID tags
- RFID controller
- System accessories for the human/machine interface
- Handles
- Handle set
- Handle set
- Handle set
- Handle frame
- Aluminium strip
- Handles, external mounting accessories
- Handles
- Corner handle
- U handle
- External mounting accessories
- Clipboard
- Display board with bracket
- Enclosure surface connector
- Front assembly
- Front panels
- Front panels
- Cover plate
- Mounting kit
- Mounting kit
- Monitors
- TFT monitor
- Power pack
- Connection cable
- TFT holder
- TFT holder
- Keyboards, supports and drawers
- Keyboard, pull-out
- Built-in keyboard 19˝/4 U
- Fold-out tray
- Support for mousepad, pull-out
- Support
- Utility bars, vertically hinged
- Keyboard rack, 482.6 mm (19˝)
- Mousepad
- Keyboard, 482.6 mm (19˝)
- TFT display, 15˝
- Drawer 482.6 mm (19˝)/2 U
- Drawer for keyboard and mouse
- Keyboard drawer 1 U
- Keyboard drawer 2 U
- Drawer 482.6 mm (19˝)
- Support for mousepad
- Support for mousepad, vertically hinged
- Holder for mouse
- Paper removal flap
- Interfaces
- Base
- Interface box
- Interface extension with wall connection and built-in RJ 45 module
- Interface flaps, modular
- Signal pillars
- Signal pillars, LED compact
- Connection adaptor
- Signal pillars, modular
- Connection component
- Optical components
- Incandescent lamps
- AS interface element
- Acoustic components
- Label panel
- Mounting components
- Mounting components
- Mounting components
- List of model numbers
- Index
Catalogue 33
To see the actual publication please follow the link above