Accessories - Fluid distribution manifold - Flexible hose - Quick-action vent valve - System attachment

Catalogue 33

Cold Plate Recooling systems page 446 Accessories for climate control page 473 Liquid-cooled partial mounting plate with drilling surface and T channel Whole surface can be used by the customer for own tapped holes (blind holes) to a maximum drilling depth of 12 mm. Alternatively, drive units may be secured to the T channel depending on the version. Design: − Press-fitted copper or stainless steel tubes, dependent on the application, in closed recooling systems or existing (open) water infrastructure. − Cooling water connection: G1/4˝, anti-twist Supply includes: Mounting accessories for system integration into TS 8. Accessories: − Quick-action vent valve, see page 445. − Accessories for fluid distributor connection, see page 445. − TS punched section with mounting flange 17 x 73 mm for the outer mounting level, see page 647. − Recooling systems for closed cooling circuits, see from page 446. − System attachment SK 8616.700, see page 445. Further technical information is available at www.rittal.com Detailed drawing: Available on the Internet. Cold Plate incl. T channel for frequency converters Model No. SK 8616.602 8616.622 8616.802 8616.822 Enclosure width mm 600 600 800 800 For installation in Enclosure depth (side) mm 600 600 800 800 Dimensions mm WHD 499 399 20 499 399 20 699 399 20 699 399 20 Output1) 2500 W 2500 W 3000 W 3000 W Material CU VA CU VA Packs of 1 1 1 1 1) At 25°C medium inlet temperature, Cold Plate surface temperature ≈ 50°C, medium flowrate = 200 l/h, surface roughness: 1.2 μm. Special sizes available on request. Q . Rittal Spain RITTAL Disprel S.A. Mas Baiona, 40 Polígono Industrial Can Roqueta 08202 Sabadell (Barcelona) Phone: +34 937 001 300 Fax: +34 937 001 301 E-mail: info@rittal.es www.rittal.es 444 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above