Transport castors - Transport kit - Base/plinth adaptor - Base/plinth adaptor

Catalogue 33

Base Base Levelling feet for FlatBox, TE M10 x 20 mm For screw-fastening onto the enclosure base when used as a floor-standing or desktop enclosure. Width across flats 17, mounting thread multitooth 30. Packs of Model No. DK 4 7507.740 Levelling feet 85 – 115 mm high For mounting on TS, ES and PC enclosures, for easier floor cleaning and to compensate for floor irregularities ±15 mm. Height 100 mm. Max. admissible static load: 350 kg per levelling foot. Material: − Feet: Brass, nickel-plated − Threaded bolts and mounting plates: Stainless steel 1.4301 (AISI 304) Supply includes: Assembly parts to the enclosure. Packs of Model No. SO 4 2859.000 Possible alternative: Levelling feet Hygienic Design, see page 178. 1 2 3 Twin castors Mounting thread M12 x 20. For: ● Baying system TS 8 ● PC enclosure system ● Pedestal base plate CP 6137.035 – CP 6137.535 ● Pedestal CP 6141.XXX ● TopConsole pedestals ● Industrial workstations ● Data Rack Also required: For mounting on the TS base/plinth: Base/plinth adaptor for twin castors TS 8800.290, see page 557. Max. permissible static load (per castor) 40 kg Ground clearance 50 mm Lock 4 without Packs of 1 set Colour Black Model No. PS 4611.000 1 Max. permissible static load (per castor) 75 kg Ground clearance 85 mm Lock 2 with, 2 without Packs of 1 set Colour Black with grey running surface Model No. CP 6148.000 2 Max. permissible static load (per castor) 120 kg Ground clearance 125 mm Lock 2 with, 2 without Packs of 1 set Colour Black Model No. DK 7495.000 3 556 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above