Cable management duct, horizontal - Cable tray, 2 U - Fibre-optic cable management panel, 1 U

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) Cable management panel with cable routing bars 482.6 mm (19˝) For horizontal management of the patch cables with cable routing bars. Opening the individual cable routing bars allows user-friendly modification and extension of the cabling. Material: − Panel: Sheet steel, spray-finished − Cable routing bars: Plastic Colour: − Panel: RAL 7035 − Cable routing bars: Black U Bar depth mm No. of bars/U Packs of Model No. DK 1 Approx. 80 5 1 7257.050 2 Approx. 80 4 1 7257.150 Cable management panel, 2 U 482.6 mm (19˝) The cable routing chamber has cut-outs from above, into which the patch cables can be inserted. The cable management panel is equipped with a flap and quick-release fasteners at the front, for optimum access to the cables. From the rear, the cables can be inserted via a cut-out with brush strips. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000. Material: Sheet steel Colour: RAL 7035 U Depth mm Packs of Model No. DK 2 85 1 7158.035 Accessories: Cable clamp strap, see page 725. Cable routing channel 482.6 mm (19˝) To hold the patching cables. Material: Sheet steel Colour: RAL 7035 U Depth mm Packs of Model No. DK 1 85 1 7149.135 3 100 1 7149.035 Cable management panel, 2 U To accommodate fibre-optic and copper cables. Fibres from the patch panels are placed into the tray via openings and may be distributed at the sides. Rounded openings protect the cable sheathing. Material: Sheet steel Colour: RAL 7035 U Packs of Model No. DK 2 1 7269.135 730 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above