Wall-mounted with controller, 17.5 – 45 W/K - Wall-mounted with controller, 60 – 90 W/K

Catalogue 33

Air/air heat exchangers Climate control accessories Page 473 Software & services Page 515 Colour: RAL 7035 Protection category: Internal circuit IP 54 to IEC 60 529 Supply includes: Complete unit ready for connection. Note: For precise temperature control inside the enclosure, we recommend the digital temperature indicator/thermostat SK 3114.200, the enclosure internal thermostat SK 3110.000 or the speed control SK 3120.200. Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Wall-mounted Model No. SK 3125.800 3129.800 Page Rated operating voltage V, Hz 230, 1~, 50/60 Dimensions mm W HD 200 400 146 400 1360 110 Specific thermal output 12 W/K 62 W/K Max. rated current per fan 0.11 A/0.13 A 0.45 A/0.55 A Pre-fuse T 2.0 A Output per fan 25 W/30 W 100 W/130 W Operating temperature range –5°C to +55°C Air throughput of fans (unimpeded air flow) External circuit 265 m3/h / 315 m3/h 860 m3/h / 900 m3/h Internal circuit 265 m3/h / 315 m3/h 860 m3/h / 900 m3/h Type of connection Connection cable Weight 8 kg 30 kg Accessories Packs of Enclosure internal thermostat 1 3110.000 3110.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 475 Speed control 1 3120.200 3120.200 477 Special voltages available on request. We reserve the right to make technical modifications. 408 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above