Air/air heat exchangers and cooling units for CS modular enclosures

Catalogue 33

CS Outdoor climate control CS Toptec Page 207 Enclosure heaters Page 471 With sealing frame for universal mounting on the CS Toptec in 3 positions: Internal, partial internal and external. Material: Enclosure: Aluminium Surface finish: Powder-coated, pure polyester Colour: RAL 7035 Air/air heat exchangers and cooling units for CS Toptec Protection category: IP 55 to IEC 60 529 (internal circuit to external circuit) Air/air heat exchanger Cooling units Model No. CS 9776.102 9776.152 9776.500 9776.550 Installation Universal Rated operating voltage DC 48 V – AC – 230 V, 50/60 Hz Enclosure dimensions mm (including sealing frame and designer cover) WHD 500 (550) 1000 (1050) 150 (175) 500 (550) 1000 (1050) 200 (225) 500 (550) 1000 (1050) 150 (175) 500 (550) 1000 (1050) 260 (285) Minimum enclosure dimensions (mm) W x H 800 x 1200 Spec. thermal output 85 W/K 105 W/K – – Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 – – 1000 W/1150 W 650 W/700 W 1600 W/1750 W 1200 W/1250 W . QK Heater – – 400 W Rated current max. DC 4.2 A 4.5 A – – AC – 5.0 A/5.0 A 6.0 A/6.8 A Start-up current max. – 24.0 A/22.0 A 34.0 A/32.0 A Power consumption Pel L 35 L 35 640 W/760 W to DIN 3168 L 35 L 50 – 780 W/920 W 960 W/1170 W 1125 W/1310 W Coolant – R134a Permissible operating pressure p. max. – 28 bar 28 bar Temperature range –33°C to +65°C –33°C to +55°C Air throughput of fans Internal/external – unimpeded air flow circuit fan 570 m3/h 1200 m3/h 600/625 m3/h 600/625 m3/h 880/950 m3/h 1000/1090 m3/h Temperature control Comfort controller1) Comfort controller1) Comfort controller Comfort controller Type of connection Plug-in terminal strip Weight 22 kg 30 kg 35 kg 45 kg Extended delivery times. Products are manufactured to order. The units are assembled and supplied connected to the Toptec enclosure. 1) Setpoint settings may be altered via software. 468 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above