Drawer 482.6 mm (19˝) - Cable management panel

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) 1 Cable duct for TS/TE For laying cable in particularly high packaging densities (high density network nodes), in the optical fibre or copper cabling sector. Large capacity. A wide range of cable routing, cable clamping, channelling and cross-cabling options creates the requirements for maximum port density in the minimum possible space. Individual U-based cable routing makes it possible to dispense with additional cable routing via patch panels within the distributor level, thereby equipping every U with connection points. This increases port density by up to 50%. The removable duct cover, hinged on both sides, allows user-friendly access at any time. The cable sections are held back by removable cross-bars to protect them against falling out. Mounting is either on mounting rails at the sides, and on mounting angles and mounting frames in the 482.6 mm (19˝) distributor level. Two ducts may also be secured back-to-back. Material: − Cable duct: Sheet steel, spray-finished − Cable routing components: Plastic − Front trim panel: Aluminium, spray-finished Colour: RAL 7035 Supply includes: Hinged front trim panel and assembly parts. Size W x D mm Qty. U Packs of Model No. DK 95 x 235 24 1 7827.310 42 1 7827.320 Note: When using the duct in conjunction with 482.6 mm (19˝) mounting frames and TS 8, the inner mounting level in the vicinity of the cable duct is not available. Within the duct, additional cable ties may be attached to accommodate spare cables and for system-compatible cable deflection. Accessories: Cable ties for spare cables: Packs of Model No. DK 1 4 7827.330 1 2 Distributor clip Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Distributor clip For structured cable routing of entire cable bundles, the distributor clip may be secured to a variety of different positions inside the enclosure. It may be used for both horizontal and vertical distribution of the cables. Distributor clip, horizontal For mounting angles and mounting frames. Distribution of cables among the various height units of the patch level. 1 2 Packs of Model No. DK 4 7111.252 4 7111.250 1 2 728 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above