Component shelf, complete set, pull-out - Component shelf 1 U, static installation

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) punchings Component shelf 2 U 482.6 mm (19˝) for 482.6 mm (19˝) system punchings Suitable for installation in all enclosures with only one 482.6 mm (19˝) recess and all swing frames with flange mounting, 482.6 mm (19˝). Load capacity: 25 kg surface load, static Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Width mm Depth mm Model No. DK 390 300 7148.035 Accessories: − Telescopic slides for component shelf, see page 677. − Handles for component shelf, see page 678. Component shelf 1 U, depth-variable 482.6 mm (19˝) for 482.6 mm (19˝) system punchings For mounting between the front and rear 482.6 mm (19˝) levels. The component shelf is infinitely depth-adjustable from 488 mm to 750 mm. Load capacity: 50 kg surface load, static Material: Sheet steel Colour: RAL 7035 Distance between levels mm Model No. VR 488 – 750 3861.580 Note: Not suitable for combination with telescopic slides. Component shelf 1/2 U, depth-variable 482.6 mm (19˝) for 482.6 mm (19˝) system punchings For mounting between the front and rear 482.6 mm (19˝) levels. The component shelf is infinitely depth-adjustable from 488 mm to 750 mm. Load capacity: 50 kg surface load, static Material: Sheet steel Distance between levels mm Colour Model No. DK 400 – 600 RAL 7035 7063.710 600 – 900 RAL 7035 7063.720 600 – 900 RAL 9005 7063.725 Note: Not suitable for combination with telescopic slides. Rittal Catalogue 33/System accessories 673


Catalogue 33
To see the actual publication please follow the link above